norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot SmCo, Form A
09066_A

Magnets shallow pot SmCo, Form A

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core, SmCo.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09066_A Magnets shallow pot SmCo, Form A 102 kB

Drawings

Magnets shallow pot SmCo, Form A

Item selection/filter

Order No.FormD

HMagnetic
force N
CADAcc.PriceOrder
09066-01A6 ±0,154,55 8.23 €
09066-02A8 ±0,154,511 8.77 €
09066-03A10 ±0,154,520 9.51 €
09066-04A13 ±0,154,540 10.09 €
09066-05A16 ±0,154,560 11.24 €
09066-06A20 ±0,15690 14.01 €
09066-07A25 ±0,157150 23.89 €
09066-08A32 ±0,207220 30.46 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83