norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4301.Version:Bright.Note:HeliCoil®plus threaded inserts are an indispensable aid to any metalworking business and restoration shop.
Threaded holes that are torn out, rusted solid or have been drilled too big, can have their original internal thread diameter restored in minutes.
Technically perfect and lasting for an unlimited time, they are also corrosion and heat-resistant. Expensive products can be repaired and saved from the scrap bin.
The high surface quality guarantees optimal yield strength and high pre-stress of high tensile bolts.
HeliCoil®plus threaded inserts are also ideally for transmission threads in all light alloys and cast parts. Instructions for installation and thread are enclosed. Additional dimensions and installation tools available on request.

Assortment Box
Assortment box consisting of M5 to M12 threaded inserts, each in three different thread lengths, spiral drills (only for M5 - M10 inserts), special hand taps, spindle inserts and pin breakers.

Repair Kits
Consisting of one size of threaded inserts, each in three different thread lengths, spiral drills, special hand taps, spindle inserts and pin breakers.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07645 HeliCoil®plus threaded inserts 474 kB

Item selection/filter

Order No.

Version

Thread sizes
in set
No. off
inserts
Insert length
assembled
mm
CADAcc.PriceOrder
07645-01Assortment BoxM5
M6
M8
M10
M12
105 / 7,5 / 10
6 / 9 / 12
8 / 12 / 16
10 / 15 / 20
12 / 18 / 24
 519.77 €
Order No.

Version

Threaded InsertsNo. off
inserts
Insert length
assembled
mm
CADAcc.PriceOrder
07645-0523Repair SetM5each length 205 / 7,5 / 10 104.54 €
07645-0623Repair SetM6each length 206 / 9 / 12 92.82 €
07645-0823Repair SetM8each length 108 / 12 / 16 92.08 €
07645-1023Repair SetM10each length 1010 / 15 / 20 112.19 €
07645-1223Repair SetM12each length 1012 / 18 / 24 116.04 €
Order No.

Version

Threaded InsertsInsert length
assembled
mm
CADAcc.PriceOrder
07645-0521Spare InsertsM55 1.05 €
07645-0531Spare InsertsM57,5 1.09 €
07645-0541Spare InsertsM510 1.20 €
07645-0621Spare InsertsM66 1.02 €
07645-0631Spare InsertsM69 1.18 €
07645-0641Spare InsertsM612 1.33 €
07645-0821Spare InsertsM88 1.12 €
07645-0831Spare InsertsM812 1.30 €
07645-0841Spare InsertsM816 1.45 €
07645-1021Spare InsertsM1010 1.52 €
07645-1031Spare InsertsM1015 1.77 €
07645-1041Spare InsertsM1020 2.02 €
07645-1221Spare InsertsM1212 3.57 €
07645-1231Spare InsertsM1218 4.20 €
07645-1241Spare InsertsM1224 4.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83