|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Every hoist ring undergoes an additional visual inspection after load testing (5x safety factor). A safety data sheet for installation is included with every hoist ring. Do not use spacer washers between the bush flange and support beam. Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions. Lift with care! Avoid impacts! In no event must the permissible load stamped on the hoist ring be exceeded.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | D | D1 | A | B | H | L | R | S | max. permissible load kg | Tightening torque Nm | CAD | Acc. | Price | Order |
---|
07730-08 | standard | M8 | 19 | 46,7 | 22 | 67,8 | 12,5 | 10,9 | 9,7 | 400 | 9,81 |  | | 101.14 € | | 07730-10 | standard | M10 | 19 | 46,7 | 22 | 67,8 | 17,5 | 10,9 | 9,7 | 450 | 16,7 |  | | 101.14 € | | 07730-12 | standard | M12 | 38,1 | 89,4 | 46 | 123 | 19 | 22,4 | 19 | 1050 | 37,3 |  | | 120.53 € | | 07730-16 | standard | M16 | 38,1 | 89,4 | 46 | 123 | 29 | 22,4 | 19 | 1900 | 80,4 |  | | 120.53 € | | 07730-201 | standard | M20 | 38,1 | 89,4 | 46 | 123 | 34 | 22,4 | 19 | 2150 | 133 |  | | 145.65 € | | 07730-20 | standard | M20 | 58,7 | 130,6 | 70 | 163 | 32 | 35,6 | 25,4 | 3000 | 133 |  | | 258.14 € | | 07730-24 | standard | M24 | 58,7 | 130,6 | 70 | 163 | 37 | 35,6 | 25,4 | 4200 | 304 |  | | 258.14 € | | 07730-30 | standard | M30 | 81 | 165,1 | 90 | 221,7 | 46 | 44,5 | 31,7 | 7000 | 588 |  | | 619.22 € | | 07730-36 | standard | M36 | 106,4 | 217,2 | 115 | 316,7 | 68 | 57,2 | 44,4 | 11000 | 981 |  | | 847.65 € | | 07730-42 | standard | M42 | 106,4 | 217,2 | 115 | 316,7 | 68 | 57,2 | 44,4 | 12500 | 981 |  | | 1,016.89 € | | 07730-48 | standard | M48 | 106,4 | 217,2 | 115 | 316,7 | 88 | 57,2 | 44,4 | 13500 | 981 |  | | 1,166.87 € | | 07730-112 | long | M12 | 38,1 | 89,4 | 46 | 170,7 | 19 | 22,4 | 19 | 1050 | 37,3 |  | | 174.40 € | | 07730-116 | long | M16 | 38,1 | 89,4 | 46 | 170,7 | 29 | 22,4 | 19 | 1900 | 80,4 |  | | 174.40 € | | 07730-1201 | long | M20 | 38,1 | 89,4 | 46 | 170,7 | 34 | 22,4 | 19 | 2150 | 133 |  | | 174.40 € | | 07730-120 | long | M20 | 58,7 | 130,6 | 70 | 206 | 32 | 35,6 | 25,4 | 3000 | 133 |  | | 338.38 € | | 07730-124 | long | M24 | 58,7 | 130,6 | 70 | 206 | 37 | 35,6 | 25,4 | 4200 | 304 |  | | 338.38 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|