norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel.
Version:Screw black.
Ball hardened and bright.
Note:Form A with full ball is used when a clean, polished pressure surface is required. Surfaces which are not plane and parallel can be firmly clamped or supported with Form B with flattened ball because the movable ball can adapt itself up to 9°.

Fine thread enables extremely sensitive alignment of the ball-end thrust screws.
Drawing reference:
Form A: with full ball
Form B: with flattened ball
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07107 Ball-end thrust screws without headwith fine thread 104 kB
 Grades 124 kB

Drawings (total overview)

Ball-end thrust screws without headwith fine thread

Ball pressure screws without head
with fine thread form A

More information

Drawings

Ball pressure screws without head
with fine thread form A

Item selection/filter

Order No.FormD1L1Ball ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07107-10410AM4x0,5102,523,5 2.61 €
07107-10406AM4x0,562,523,5 2.60 €
07107-10512AM5x0,51232,54,5 2.50 €
07107-10508AM5x0,5832,54,5 2.50 €
07107-10610AM6x0,510,8439 2.50 €
07107-10612AM6x0,512,8439 2.50 €
07107-10616AM6x0,516,8439 2.53 €
07107-10620AM6x0,520,8439 2.53 €
07107-10625AM6x0,525,8439 2.53 €
07107-10810AM8x111,25,5410 2.35 €
07107-10820AM8x121,25,5415 2.35 €
07107-11012AM10x113,77520 2.73 €
07107-11025AM10x126,77520 2.86 €
07107-11216AM12x1,5188,5630 3.11 €
07107-11230AM12x1,5328,5630 3.34 €
07107-11620AM16x1,523,312860 4.97 €
07107-11635AM16x1,538,312860 5.29 €
07107-12030AM20x1,534,2151090 11.42 €
07107-12040AM20x1,544,2151090 11.70 €

Ball pressure screws without head
with fine thread form B

More information

Drawings

Ball pressure screws without head
with fine thread form B

Item selection/filter

Order No.FormD1D3L2Ball ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07107-20406BM4x0,51,35,62,523,5 4.67 €
07107-20410BM4x0,51,39,62,523,5 4.76 €
07107-20508BM5x0,52,27,532,54,5 4.76 €
07107-20512BM5x0,52,211,532,54,5 4.82 €
07107-20610BM6x0,53,210439 4.31 €
07107-20612BM6x0,53,212439 4.31 €
07107-20616BM6x0,53,216439 4.31 €
07107-20620BM6x0,53,220439 4.40 €
07107-20625BM6x0,53,225439 4.40 €
07107-20810BM8x14,110,35,5410 4.43 €
07107-20820BM8x14,120,35,5415 4.43 €
07107-21012BM10x15,612,37520 4.93 €
07107-21025BM10x15,625,37520 4.97 €
07107-21216BM12x1,5716,28,5630 6.60 €
07107-21230BM12x1,5730,28,5630 7.45 €
07107-21620BM16x1,510,72012860 10.52 €
07107-21635BM16x1,510,73512860 11.51 €
07107-22030BM20x1,513,530151090 18.96 €
07107-22040BM20x1,513,540151090 19.15 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83