norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers for rotary lever clamps
04624-30

Tension levers for rotary lever clamps

go back

Item description/product images

DescriptionProduct description:The tension lever can be used for the hydraulic rotary lever clamp 04624-20 or the pneumatic rotary lever clamp 04624-19. The "standard" tension lever or the "blank" tension lever can be selected. The "standard" tension lever is finish machined and can be mounted directly. The "blank" tension lever can be individually machined to suit. The blank lever is made from unhardened steel for easier machining. After the individual contour has been machined, the tension levers must be annealed and hardened before mounting to prevent deformation of the levers during use. Material:Standard and blank steel.Version:Standard hardened.
Blank not hardened.
Note:By positioning the rotary lever clamp correctly, workpiece tolerances can be optimally compensated for despite the short clamping lever.

The clamping elements must be checked regularly for dirt and cleaned if necessary.
The effective clamping force must be calculated for every tension lever.
The optimum tension lever position is 90°.
The following hardness grade must be achieved before a "blank" tension lever is used: Hardened depth 0.3 + 0.2 HRC 50 +/- 2.

Follow safety instruction.
Assembly:The tension lever is attached to the piston of the rotary lever clamp and secured with a dowel pin. The tension lever is thus axially secured and secured against rotation.On request:Other sizes and types.Drawing reference:
Form A: Standard
Form B: Blank
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04624-30 Tension levers for rotary lever clamps 386 kB

Drawings (total overview)

Tension levers for rotary lever clamps

Tension levers for rotary lever clamps, Form A standard

More information

Drawings

Tension levers for rotary lever clamps, Form A standard
Tension levers for rotary lever clamps, Form A standard

Item selection/filter

Order No.FormForm-TypeFor
piston Ø
travelB

HLRCADAcc.PriceOrder
04624-30-12091Astandard120,9812691,5 47.56 €
04624-30-12131Astandard121,1212613,51,5 53.51 €
04624-30-12181Astandard121,97126181,5 58.27 €
04624-30-12221Astandard122,4512622,51,5 64.22 €
04624-30-16121Astandard160,78168122 48.75 €
04624-30-16181Astandard161,16168182 54.69 €
04624-30-16241Astandard161,6168242 60.64 €
04624-30-16301Astandard161,94168302 66.59 €
04624-30-20151Astandard201,482010152,5 52.33 €
04624-30-20221Astandard202,21201022,52,5 58.27 €
04624-30-20301Astandard202,952010302,5 64.22 €
04624-30-20371Astandard203,68201037,52,5 72.53 €
04624-30-25191Astandard251,262512,5193 63.02 €
04624-30-25281Astandard251,862512,5283 71.35 €
04624-30-25381Astandard252,522512,5383 78.48 €
04624-30-25471Astandard253,122512,5473 85.62 €
04624-30-32241Astandard322,563216244 104.64 €
04624-30-32361Astandard323,853216364 117.73 €
04624-30-32481Astandard325,133216484 130.80 €
04624-30-32601Astandard326,43216604 142.69 €
04624-30-40301Astandard403,054020305 149.82 €
04624-30-40451Astandard404,64020455 171.24 €
04624-30-40601Astandard406,14020605 189.07 €
04624-30-40751Astandard407,64020755 205.71 €

Tension levers for rotary lever clamps, Form B blank

More information

Drawings

Tension levers for rotary lever clamps, Form B blank
Tension levers for rotary lever clamps, Form B blank

Item selection/filter

Order No.FormForm-TypeFor
piston Ø
travelB

HLL1CADAcc.PriceOrder
04624-30-12152Bblank121,64126159 45.18 €
04624-30-12242Bblank122,62126249 54.69 €
04624-30-16202Bblank161,291682012 47.56 €
04624-30-16322Bblank162,071683212 55.89 €
04624-30-20252Bblank202,4520102515 59.46 €
04624-30-20402Bblank203,9220104015 60.64 €
04624-30-25312Bblank252,12512,53118,8 66.59 €
04624-30-25502Bblank253,322512,55018,8 73.73 €
04624-30-32402Bblank324,2832164024 101.07 €
04624-30-32642Bblank326,8432166424 109.40 €
04624-30-40502Bblank405,0840205030 145.07 €
04624-30-40802Bblank408,140208030 175.98 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83