norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping pin, steel or stainless steel with clamping angle
04755

Clamping pin, steel or stainless steel with clamping angle

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc acc. to DIN EN 12844.
Clamping angle die-cast zinc.
Wedges steel 1.0715 or stainless steel 1.4305.

Version:Handle black, plastic coated.
Wedges black oxidised or blank.
Note:The clamping angles are suitable for fixating aluminium profiles on to grid hole tables or plates with Ø16 mm, Ø20 mm or Ø28 mm holes, e.g. an end stops. Loosen the clamping lever to detract the wedges and enable free rotation and movement. Clamping pins with clamping angles are mostly used in pairs.Advantages:Functions also in thin table material (metal: ≥8 mm or ≥4 mm ; wood ≥18 mm).
Gentle clamping in the bore.
Tool-less operation.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04755 Clamping pin, steel or stainless steel with clamping angle 388 kB

Drawings

Clamping pin, steel or stainless steel with clamping angle

Item selection/filter

Order No.Main
material
BD

H1H2L1L2CADAcc.PriceOrder
04755-016steel321625362065 42.61 €
04755-120stainless steel322021362065 45.82 €
04755-028steel322836362065 52.24 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83