norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Sleeve, steel or 1.4303 stainless steel.
Spring, 1.4310 stainless steel wire.

Version:Sleeve, steel nickel-plated, stainless steel bright.
Spring, bright.
Note:Spring sleeves are mainly used as indexing and positioning elements.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03078_A Spring sleeves, Form A 163 kB

Drawings

Spring sleeves, Form A

Item selection/filter

Order No.Main
material
FormD1LL2L by F1L by F2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Spring stiffness
N/mm
CADAcc.PriceOrder
03078-112216steelA2,2167,81210,52,230,53 0.35 €
03078-112608steelA2,683,86,55,21,120,7 0.35 €
03078-113012steelA312698,76,26,82 0.35 €
03078-113016steelA3168,51310,74,88,41,6 0.35 €
03078-113412steelA3,412697,8571,69 0.35 €
03078-113415steelA3,4157,3128,25,913,31,95 0.35 €
03078-114014steelA4148129512,32,45 0.35 €
03078-115016steelA51681310,48152,7 0.40 €
03078-123016stainless steelA31681310,64,88,61,6 0.38 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83