norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Sleeve and spring stainless steel.
Pin stainless steel or POM.
Version:Pins, white POM, temperature-resistant to +50°C.Note:

Smooth version to press-in.
A H7 tolerance is recommended for the receiving hole with diameter D.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03077 Spring plungers smooth version 138 kB

Drawings

Spring plungers smooth version

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
D

D1D2LL1L2L3HSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03077-04stainless steel42,84,610,70,91,85,62,738,2 2.25 €
03077-05stainless steel53,85,6120,92,1643,39 2.36 €
03077-06stainless steel64,86,51512,38,25,56,112 2.52 €
03077-08stainless steel86,28,5181,12,99,56,510,717 2.68 €
03077-10stainless steel10811261,54,214,3816,229 3.08 €
03077-204POM42,84,610,70,91,85,62,738,2 2.25 €
03077-205POM53,85,6120,92,1643,39 2.36 €
03077-206POM64,86,51512,38,25,56,112 2.52 €
03077-208POM86,28,5181,12,99,56,510,717 2.68 €
03077-210POM10811261,54,214,3816,229 3.08 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83