|
|
03041Spring plungers with hex socket and thrust pin, steel, with... |
go back |
|
|
DescriptionMaterial:Sleeve in steel grade 5.8; thrust pin in steel. Spring grade D spring steel wire.
Thread lock nylon.Version:Black oxidised. Thrust pin hardened.Drawing reference:L2 = ca. two full threads
1) grub screw glued-in DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Spring plungers with hex socket and thrust pin, standard spring force, with thread lock |
More information |
Order No. | D | D1 | H | L | L1 | T1 | N | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque approx. Nm | Loosening torque approx. Nm | Order No. Assembly key | CAD | Acc. | Price | Order |
---|
03041-05 | M5 | 2,4 | 2,3 | 18 | 7 | 0,8 | 0,8 | 1,5 | 6 | 20 | 0,12 | 0,08 | 03040-905 |  |  | 2.76 € | | 03041-06 | M6 | 2,7 | 2,5 | 20 | 7 | 1 | 1 | 2 | 7 | 20 | 0,45 | 0,22 | 03040-906 |  |  | 2.84 € | | 03041-08 | M8 | 3,5 | 3 | 22 | 8 | 1,4 | 1,2 | 2,5 | 9 | 35 | 1,05 | 0,37 | 03040-908 |  |  | 3.25 € | | 03041-10 | M10 | 4 | 3 | 22 | 9 | 1,4 | 1,6 | 3 | 9 | 35 | 1,3 | 0,6 | 03040-910 |  |  | 3.61 € | | 03041-12 | M12 | 6 | 4 | 28 | 10 | 2 | 2 | 4 | 12 | 55 | 2 | 1,3 | 03040-912 |  |  | 5.87 € | | 03041-16 | M16 | 7,5 | 5 | 32 | 14 | 2,5 | 2,5 | 5 | 45 | 100 | 3,9 | 3 | 03040-916 |  |  | 8.11 € | |
|
Spring plungers with hex socket and thrust pin, light spring force, with thread lock |
More information |
Order No. | D | D1 | H | L | L1 | T1 | N | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque approx. Nm | Loosening torque approx. Nm | Order No. Assembly key | CAD | Acc. | Price | Order |
---|
03041-105 | M5 | 2,4 | 2,3 | 18 | 7 | 0,8 | 0,8 | 1,5 | 3 | 10 | 0,12 | 0,08 | 03040-905 |  |  | 2.82 € | | 03041-106 | M6 | 2,7 | 2,5 | 20 | 7 | 1 | 1 | 2 | 3 | 9 | 0,45 | 0,22 | 03040-906 |  |  | 2.90 € | | 03041-108 | M8 | 3,5 | 3 | 22 | 8 | 1,4 | 1,2 | 2,5 | 4 | 16 | 1,05 | 0,37 | 03040-908 |  |  | 3.29 € | | 03041-110 | M10 | 4 | 3 | 22 | 9 | 1,4 | 1,6 | 3 | 4 | 16 | 1,3 | 0,6 | 03040-910 |  |  | 3.61 € | | 03041-112 | M12 | 6 | 4 | 28 | 10 | 2 | 2 | 4 | 5 | 27 | 2 | 1,3 | 03040-912 |  |  | 5.69 € | | 03041-116 | M16 | 7,5 | 5 | 32 | 14 | 2,5 | 2,5 | 5 | 20 | 45 | 3,9 | 3 | 03040-916 |  |  | 7.92 € | |
|
Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock |
More information |
Order No. | D | D1 | H | L | L1 | T1 | N | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque approx. Nm | Loosening torque approx. Nm | Order No. Assembly key | CAD | Acc. | Price | Order |
---|
03041-205 | M5 | 2,4 | 2,3 | 18 | 7 | 0,8 | 0,8 | 1,5 | 11 | 29 | 0,12 | 0,08 | 03040-905 |  |  | 2.76 € | | 03041-206 | M6 | 2,7 | 2,5 | 20 | 7 | 1 | 1 | 2 | 14 | 37 | 0,45 | 0,22 | 03040-906 |  |  | 2.89 € | | 03041-208 | M8 | 3,5 | 3 | 22 | 8 | 1,4 | 1,2 | 2,5 | 22 | 65 | 1,05 | 0,37 | 03040-908 |  |  | 3.35 € | | 03041-210 | M10 | 4 | 3 | 22 | 9 | 1,4 | 1,6 | 3 | 19 | 70 | 1,3 | 0,6 | 03040-910 |  |  | 3.65 € | | 03041-212 | M12 | 6 | 4 | 28 | 10 | 2 | 2 | 4 | 25 | 85 | 2 | 1,3 | 03040-912 |  |  | 5.83 € | | 03041-216 | M16 | 7,5 | 5 | 32 | 14 | 2,5 | 2,5 | 5 | 60 | 150 | 3,9 | 3 | 03040-916 |  |  | 8.05 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|