|
|
03035Spring plungers with hexagon socket and ball, stainless steel |
go back |
|
|
DescriptionMaterial:Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310. Version:Bright. Ball hardened.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Spring plungers with hexagon socket and ball, standard spring force |
More information |
Order No. | D | D1 | H | L | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03035-03 | M3 | 1,5 | 0,4 | 9 | 1,5 | 1,5 | 3 |  | | 5.03 € | | 03035-04 | M4 | 2,5 | 0,8 | 10 | 2 | 4 | 10 |  | | 4.24 € | | 03035-05 | M5 | 3 | 0,9 | 14 | 2,5 | 6 | 11 |  | | 4.24 € | | 03035-06 | M6 | 3,5 | 1 | 15 | 3 | 9 | 13 |  | | 4.24 € | | 03035-08 | M8 | 5 | 1,5 | 18 | 4 | 15 | 30 |  | | 4.61 € | | 03035-10 | M10 | 6 | 2 | 23 | 5 | 20 | 35 |  | | 5.37 € | | 03035-12 | M12 | 8 | 2,5 | 26 | 6 | 30 | 55 |  | | 7.11 € | | 03035-16 | M16 | 10 | 3,5 | 33 | 8 | 65 | 125 |  | | 11.27 € | | 03035-20 | M20 | 12 | 4,5 | 43 | 10 | 80 | 160 |  | | 14.06 € | | 03035-24 | M24 | 15 | 5,5 | 48 | 12 | 90 | 180 |  | | 23.17 € | |
|
Spring plungers with hexagon socket and ball, strong spring force |
More information |
Order No. | D | D1 | H | L | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03035-203 | M3 | 1,5 | 0,4 | 9 | 1,5 | 5 | 7 |  | | 5.57 € | | 03035-204 | M4 | 2,5 | 0,8 | 10 | 2 | 12 | 22 |  | | 4.67 € | | 03035-205 | M5 | 3 | 0,9 | 14 | 2,5 | 19 | 30 |  | | 4.67 € | | 03035-206 | M6 | 3,5 | 1 | 15 | 3 | 28 | 40 |  | | 4.67 € | | 03035-208 | M8 | 5 | 1,5 | 18 | 4 | 47 | 73 |  | | 5.05 € | | 03035-210 | M10 | 6 | 2 | 23 | 5 | 66 | 100 |  | | 5.92 € | | 03035-212 | M12 | 8 | 2,5 | 26 | 6 | 66 | 120 |  | | 7.84 € | | 03035-216 | M16 | 10 | 3,5 | 33 | 8 | 90 | 180 |  | | 12.37 € | | 03035-220 | M20 | 12 | 4,5 | 43 | 10 | 115 | 240 |  | | 15.46 € | | 03035-224 | M24 | 15 | 5,5 | 48 | 12 | 130 | 270 |  | | 25.48 € | |
|
Spring Plungers with hexagon socket and ball, long version, standard spring force |
More information |
Order No. | D | D1 | H | L | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03035-404 | M4 | 2,5 | 0,8 | 16 | 2 | 4 | 10 |  | | 5.06 € | | 03035-405 | M5 | 3 | 0,9 | 20 | 2,5 | 6 | 11 |  | | 5.06 € | | 03035-406 | M6 | 3,5 | 1 | 25 | 3 | 9 | 13 |  | | 5.06 € | | 03035-408 | M8 | 5 | 1,5 | 30 | 4 | 15 | 30 |  | | 5.55 € | | 03035-410 | M10 | 6 | 2 | 35 | 5 | 20 | 35 |  | | 6.44 € | | 03035-412 | M12 | 8 | 2,5 | 40 | 6 | 30 | 55 |  | | 8.49 € | | 03035-416 | M16 | 10 | 3,5 | 45 | 8 | 65 | 125 |  | | 13.52 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|