norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hexagon socket and ceramic ball, stainless steel
03033

Spring plungers with hexagon socket and ceramic ball, stainless...

go back

Item description/product images

DescriptionMaterial:

Stainless steel version A1:
Threaded sleeve 1.4305.
Spring 1.4310.
Ball ceramic Si3N4

Stainless steel version A4:
Threaded sleeve 1.4404.
Spring 1.4401.
Ball ceramic Si3N4.

Version:Bright.Note:

Silicon nitride Si3N4 is characterised in particular by a combination of outstanding material properties. These include high ductility and strength, excellent wear properties and good chemical resistance.

The materials used enable a wide range of applications. Spring plungers made from A4 stainless steel are recommended for applications that require with very high corrosion resistance.

Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03033 Spring plungers with hexagon socket and ceramic ball, stainless steel 245 kB

Drawings

Spring plungers with hexagon socket and ceramic ball, stainless steel

Item selection/filter

Order No.

DSteel
code
D1HLSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
carrier formCADAcc.PriceOrder
03033-03M31.43051,50,491,51,53hexagon socket 5.89 €
03033-031M31.44041,50,491,51,53hexagon socket 8.54 €
03033-04M41.43052,50,8102410hexagon socket 4.99 €
03033-041M41.44042,50,8102410hexagon socket 7.23 €
03033-05M51.430530,9142,5611hexagon socket 5.05 €
03033-051M51.440430,9142,5611hexagon socket 7.23 €
03033-06M61.43053,51153913hexagon socket 5.05 €
03033-061M61.44043,51153913hexagon socket 7.23 €
03033-08M81.430551,51841530hexagon socket 5.87 €
03033-081M81.440451,51841530hexagon socket 8.34 €
03033-10M101.4305622352035hexagon socket 7.25 €
03033-101M101.4404622352035hexagon socket 10.34 €
03033-12M121.430582,52663055hexagon socket 9.33 €
03033-121M121.440482,52663055hexagon socket 13.31 €
03033-16M161.4305103,533865125hexagon socket 12.85 €
03033-161M161.4404103,533865125hexagon socket 18.39 €
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83