|
|
03025Spring plungers with slot and thrust pin, stainless steel |
go back |
|
|
DescriptionMaterial:Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310. Version:Bright. Thrust pin hardened. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Spring plungers with slot and thrust pin, standard spring force |
More information |
Order No. | Main material | D | D1 | H | L | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03025-04 | stainless steel | M4 | 1,8 | 1,5 | 9 | 0,6 | 6 | 20 |  | | 2.67 € | | 03025-05 | stainless steel | M5 | 2,4 | 2 | 12 | 0,8 | 6 | 20 |  | | 2.65 € | | 03025-06 | stainless steel | M6 | 2,7 | 2 | 14 | 1 | 7 | 20 |  | | 2.65 € | | 03025-08 | stainless steel | M8 | 4 | 2 | 16 | 1,2 | 15 | 30 |  | | 3.48 € | | 03025-10 | stainless steel | M10 | 4,5 | 2,5 | 19 | 1,6 | 20 | 35 |  | | 4.05 € | | 03025-12 | stainless steel | M12 | 6 | 3,5 | 22 | 2 | 30 | 55 |  | | 5.16 € | | 03025-16 | stainless steel | M16 | 8,5 | 4,5 | 24 | 2,5 | 45 | 100 |  | | 6.76 € | | 03025-20 | stainless steel | M20 | 10 | 6,5 | 30 | 2,5 | 60 | 120 |  | | 9.13 € | |
|
Order No. | Main material | D | D1 | H | L | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03025-104 | stainless steel | M4 | 1,8 | 1,5 | 9 | 0,6 | 3 | 10 |  | | 3.04 € | | 03025-105 | stainless steel | M5 | 2,4 | 2 | 12 | 0,8 | 3 | 10 |  | | 3.09 € | | 03025-106 | stainless steel | M6 | 2,7 | 2 | 14 | 1 | 4 | 10 |  | | 3.14 € | | 03025-108 | stainless steel | M8 | 4 | 2 | 16 | 1,2 | 7 | 15 |  | | 3.89 € | | 03025-110 | stainless steel | M10 | 4,5 | 2,5 | 19 | 1,6 | 9 | 16 |  | | 4.46 € | | 03025-112 | stainless steel | M12 | 6 | 3,5 | 22 | 2 | 14 | 26 |  | | 5.92 € | | 03025-116 | stainless steel | M16 | 8,5 | 4,5 | 24 | 2,5 | 22 | 50 |  | | 7.27 € | | 03025-120 | stainless steel | M20 | 10 | 6,5 | 30 | 2,5 | 30 | 60 |  | | 9.69 € | |
|
Spring plungers with slot and thrust pin, reinforced spring force |
More information |
Order No. | Main material | D | D1 | H | L | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03025-205 | stainless steel | M5 | 2,4 | 2 | 12 | 0,8 | 9 | 25 |  | | 3.12 € | | 03025-206 | stainless steel | M6 | 2,7 | 2 | 14 | 1 | 11 | 25 |  | | 3.14 € | | 03025-208 | stainless steel | M8 | 4 | 2 | 16 | 1,2 | 22 | 43 |  | | 3.90 € | | 03025-210 | stainless steel | M10 | 4,5 | 2,5 | 19 | 1,6 | 20 | 54 |  | | 4.57 € | | 03025-212 | stainless steel | M12 | 6 | 3,5 | 22 | 2 | 36 | 94 |  | | 5.97 € | | 03025-216 | stainless steel | M16 | 8,5 | 4,5 | 24 | 2,5 | 60 | 110 |  | | 7.30 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|