|
|
DescriptionMaterial:Body steel. Bushes carbon steel.Version:Black oxidised.Note:These centring clamps enable workpieces to be centred on and lightly clamped in a bore. The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. To increase the centring accuracy the clamps with internal thread have a centring spigot (D2) for a locating hole. The centring accuracy is ±0.2 mm. Centring clamps with internal threads fit on M6 grid systems (see illustration).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Thread type | D | D1 | L2 | D min. | D2 | D3 | H min.
| H max.
| L min. | SW | SW1 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
03165-0615 | internal thread | 15 | M6 | 4 | 12 | 12 | 11,4 | 22 | 27,5 | 4,8 | 9 | 2,5 | 1,5 | 2,2 |  | | 71.42 € | | 03165-0619 | internal thread | 19 | M6 | 4 | 15 | 12 | 14 | 24,5 | 32 | 4,8 | 12 | 4 | 2,5 | 6 |  | | 71.42 € | | 03165-0624 | internal thread | 24 | M6 | 4 | 19 | 12 | 17,8 | 26 | 35 | 4,5 | 15 | 5 | 4 | 10 |  | | 77.54 € | | 03165-0630 | internal thread | 30 | M6 | 4 | 24 | 12 | 23 | 32 | 44,5 | 7 | 19 | 5 | 4,5 | 10 |  | | 77.54 € | |
|
Order No. | Thread type | D | D1 | L1 | D min. | D3 | H min.
| H max.
| L min. | SW | SW1 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
03165-061215 | external thread | 15 | M6 | 12 | 12 | 11,4 | 22 | 27,5 | 4,8 | 9 | 2,5 | 1,5 | 2,2 |  | | 78.75 € | | 03165-061219 | external thread | 19 | M6 | 12 | 15 | 14 | 24,5 | 32 | 4,8 | 12 | 4 | 2,5 | 6 |  | | 78.75 € | | 03165-081624 | external thread | 24 | M8 | 16 | 19 | 17,8 | 26 | 35 | 4,5 | 15 | 5 | 4 | 10 |  | | 68.07 € | | 03165-081630 | external thread | 30 | M8 | 16 | 24 | 23 | 32 | 44,5 | 7 | 19 | 5 | 4,5 | 10 |  | | 68.07 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|