norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Subplates machined all sides grey cast iron
01150

Subplates machined all sides grey cast iron

go back

Item description/product images

Show/filter all items
DescriptionMaterial:GJL 250 annealed.Note:

The plates are also available with slots.


Type A:
ground contact faces (Ra 0.8).


Type B:
ground contact faces (Ra 0.8) and sides (Ra 1.6).


Type C:
milled contact faces and sides (Ra 3.2).

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01150 Subplates machined all sides grey cast iron 163 kB

Drawings (total overview)

Subplates machined all sides grey cast iron

Subplates machined all sides, grey cast iron, type A

More information

Drawings

Subplates machined all sides, grey cast iron, type A

Item selection/filter

Order No.TypeLSACADAcc.PriceOrder
01150-001A2002525 496.02 €
01150-002A2503535 604.72 €
01150-004A3204040 956.97 €
01150-006A4004550 1,675.60 €
01150-008A5005060 2,569.89 €
01150-010A6306370 3,670.17 €
01150-012A80070100 9,936.10 €

Subplates machined all sides, grey cast iron, type B

More information

Drawings

Subplates machined all sides, grey cast iron, type B

Item selection/filter

Order No.TypeLSACADAcc.PriceOrder
01150-0011B2002525 1,011.33 €
01150-0021B2503535 1,109.07 €
01150-0041B3204040 1,293.07 €
01150-0061B4004550 1,771.99 €
01150-0081B5005060 3,381.45 €
01150-0101B6306370 4,328.27 €
01150-0121B80070100 11,297.96 €

Subplates machined all sides, grey cast iron, type C

More information

Drawings

Subplates machined all sides, grey cast iron, type C

Item selection/filter

Order No.TypeLSACADAcc.PriceOrder
01150-00111C2002525 136.09 €
01150-00211C2503535 247.07 €
01150-00411C3204040 361.27 €
01150-00611C4004550 778.67 €
01150-00811C5005060 1,115.59 €
01150-01011C6306370 1,710.88 €
01150-01211C80070100 2,867.63 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83