norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK clamping pin with through hole system size 80 mm
42209

UNILOCK clamping pin with through hole system size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Swivel fastening screw M16x65, tempered and black oxidised.
Note:The UNILOCK clamping pint is suitable for clamping and positioning workpieces and fixtures. Clamping pins are screwed onto the exchange element and adapted to the various basic modules.Drawing reference:
1) Swivel fastening screw M16x65.
Grade 10.9.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42209 UNILOCK clamping pin with through hole system size 80 mm 299 kB

Drawings

UNILOCK clamping pin with through hole system size 80 mm

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
CADAcc.PriceOrder
42209-140250516A2516,55120 120.65 €
42209-240250516B2516,55120 135.36 €
42209-340250516C2516,55120 116.28 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83