norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Acetal copolymer (POM).
96202-7508 PVC.
Version:Flexible hose, blue.
Accessories, orange.
96202-7508 white.
Note:Flexible hose for extracting swarf, smoke, lubricant mist, steam, gases and other media; can be connected to a central extraction system or an industrial vacuum cleaner. It can be extended and shortened as needed. Free hanging lengths of up to 100 cm are possible without the need for support; 360° loops can be formed with a radius of 150 mm. Precise adjustment, vibration resistant, position reliability. Combinable with nozzles and accessories as required.

Resistant to: acids below 65 °C, alcohols, aromatic solvents, petrol, grease, hydrocarbons, oil, saline solutions.

Not resistant to: chlorine, acetone, chlorinated solvents, strong bases, ethyl acetate, water above 65 °C.

The material is not electrically conductive, so it is also suitable for use on EDM's.
Temperature range:Maximum temperature 80 °C.
The melting point is 165 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96202 Suction hoses LOC-LINE® Flexi 75 348 kB

Drawings

Suction hoses LOC-LINE® Flexi 75

Item selection/filter

Order No.Article description

ItemVersion 1ImageCADAcc.PriceOrder
96202-75300FLEXIBLE HOSE SIZE:75 L=300, BLUEFlexible Hose 0.00 €
96202-7501ROUND NOZZLE SIZE:75Round Nozzle 0.00 €
96202-7502RECTANGULAR NOZZLE SIZE:75Rectangular Nozzle 0.00 €
96202-7503OVAL NOZZLE CONICAL SIZE:75Oval Nozzleconical 0.00 €
96202-7504GATE VALVE SIZE:75Gate Valve 0.00 €
96202-7505ADAPTER F. INDUST. VACUUM CLEANER SIZE:75Adapterfor industrial vacuum cleaner 0.00 €
96202-7506ADAPTER F. INDUST. VACUUM CLEANER SIZE:75Adapterfor industrial vacuum cleaner 0.00 €
96202-7507ADAPTER FÜR BLECHROHR SIZE:75 PLASTIC, BLUEAdapter 0.00 €
96202-7508ADAPTER FÜR KUNSTSTOFFROHR NW65 SIZE:75 PLASTIC, WHITEAdapter 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83