norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version:Black.
Screws and nuts electro zinc-plated.
Note:The right-angle tube connector can be used to clamp 30 mm square and round tubes. Use reducer sleeves 29040 or 29042 if smaller tubes are to be clamped or a conversion from round to square tubes "or vice versa" is required.Accessory:Round and square tubes 29050.
Aluminium round tubes with slot 29050-05.
Reducer sleeves 29040 and 29042.
Plastic clamping lever with extended collar 06611-50.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29008 Tube clamps, right-angle, plastic 198 kB

Drawings

Tube clamps, right-angle, plastic

Item selection/filter

Order No.

ItemABHDLCNMSS1CADAcc.PriceOrder
29008-30Tube Clamp30,130,34540116404578M8x25M8X35 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83