norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Note:The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range:Temperature resistant with oil up to 100°C.On request:Min-Max markings.Drawing reference:
1) cap
2) air filter Form B only
3) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28054 Vent screwswith dipstick 149 kB

Drawings (total overview)

Vent screwswith dipstick

Vent screw with dipstick Form A, without air filter

More information

Drawings

Vent screw with dipstick Form A, without air filter

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
28054-136038A36G3/82341711 0.00 €
28054-141012A41G1/22841812 0.00 €
28054-147034A47G3/43351712 0.00 €
28054-152100A52G13852012 0.00 €
28054-163114A63G1 1/44952313 0.00 €
28054-163112A63G1 1/25552313,5 0.00 €
28054-1361615A36M16x1,52341711 0.00 €
28054-1411815A41M18x1,528417,512 0.00 €
28054-1412015A41M20x1,528417,512 0.00 €
28054-1412215A41M22x1,528417,512 0.00 €

Vent screws with dipstick, Form B, with air filter

More information

Drawings

Vent screws with dipstick, Form B, with air filter

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
28054-236038B36G3/82341711 0.00 €
28054-241012B41G1/22841812 0.00 €
28054-247034B47G3/43351712 0.00 €
28054-252100B52G13852012 0.00 €
28054-263114B63G1 1/44952313 0.00 €
28054-263112B63G1 1/25552313,5 0.00 €
28054-2361615B36M16x1,52341711 0.00 €
28054-2411815B41M18x1,528417,512 0.00 €
28054-2412015B41M20x1,528417,512 0.00 €
28054-2412215B41M22x1,528417,512 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83