norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The hinges are suitable exclusively for horizontal applications.
The version with spring achieves a torque of 1.0 Nm when opening and a torque of 3.0 Nm when closing.
Opening angle 110°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27879-10 Hinges, steel, in-frame opening angle 110° 373 kB

Drawings

Hinges, steel, in-frame opening angle 110°

Item selection/filter

Order No.FormProduct typeAA1BB1B2B3D

D1SCADAcc.PriceOrder
27879-10-50400Ain-frame hinge5032402016106,2x14,26,2x12,22 0.00 €
27879-10-50401Bhinges, in-frame with spring5032402016106,2x14,26,2x12,22 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83