norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4571.

Version:Satin finished.Note:Single leaf hinge for inwards opening doors, screws on from outside. A screw on the hinge pin allows height adjustment of ±4 mm.
The addition of titanium in stainless steel 1.4571 increases the corrosion resistance.
The opening angle is max. 180°.
Drawing reference:
1) grub screw M4, DIN 916
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27876-01 Single leaf hinges adjustable, stainless steel 180 kB

Drawings

Single leaf hinges adjustable, stainless steel

Item selection/filter

Order No.A

A1A2A3A4BB2B3D1D2HH1CADAcc.PriceOrder
27876-01-068846171141746268810080106,38286 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83