norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Co-polyester elastomer.Version:Material hardness Shore 40D.
Note:Suitable for emergency stop and continual use.
Energy reduction: 25% to 45%.
Dynamic force absorption: 218 N to 3730 N
Impact velocity: max. 5 m/s.

The profile dampers are maintenance-free and are supplied ready to install with a special fastening screw.

Environment: Resistant to microbes, sea water, chemicals and with very good UV and ozone resistance. No water absorption or maceration.
Application:Linear slides and linear guides, pneumatic cylinders, furniture industry, machines and plants.Temperature range:-40 °C to +90 °CAssembly:Mounting position: any.
Secure fastening screws with LOCTITE thread lock.
Special features:
RoHS

Drawings

Profile damper radial damping

Overview of items (compressed)

Item selection/filter
Order No.BD

D1GHLTravel
S
max. energy absorption
Nm per stroke
by permanent load
max. energy absorption
Nm per stroke
by emergency stop
Tightening
torque of
screws Nm
CADAcc.PriceOrder
26184-02917132938M5255171,21,83 0.00 €
26184-03722193750M5325222,35,43 0.00 €
26184-04325204358M5375253,58,13 0.00 €
26184-05035345068M5445355,88,33 0.00 €
26184-06343436387M55554312173 0.00 €
26184-06740466788M55954023333 0.00 €
26184-076464676102M66764634,5436 0.00 €
26184-083505183109M67365045746 0.00 €
26184-085506885111M873850689220 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83