norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears steel, module 3 toothing hardened, straight teeth, engagement angle 20°
22401

Spur gears steel, module 3 toothing hardened, straight teeth,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Note:Hardening changes the toothing quality to ca. 10-11.
The spur gears have a centre or pilot hole.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22401 Spur gears steel, module 3 toothing hardened, straight teeth, engagement angle 20° 306 kB

Drawings

Spur gears steel, module 3 toothing hardened, straight teeth, engagement angle 20°

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22401-0130300012Awith hub312304236122750 0.00 €
22401-0130300015Awith hub315305145123550 0.00 €
22401-0130300018Awith hub318306054144550 0.00 €
22401-0130300020Awith hub320306660144550 0.00 €
22401-0130300024Awith hub324307872165050 0.00 €
22401-0130300025Awith hub325308175166050 0.00 €
22401-0130300030Awith hub330309690166050 0.00 €
22401-0130300036Awith hub33630114108207050 0.00 €
22401-0130300040Awith hub34030126120208050 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83