norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears steel, module 2 toothing hardened, straight teeth, engagement angle 20°
22401

Spur gears steel, module 2 toothing hardened, straight teeth,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Note:Hardening changes the toothing quality to ca. 10-11.
The spur gears have a centre or pilot hole.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22401 Spur gears steel, module 2 toothing hardened, straight teeth, engagement angle 20° 340 kB

Drawings

Spur gears steel, module 2 toothing hardened, straight teeth, engagement angle 20°

Item selection/filter

Order No.FormForm definitionModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22401-0120200012Awith hub212202824101835 0.00 €
22401-0120200015Awith hub215203430102435 0.00 €
22401-0120200018Awith hub218204036102535 0.00 €
22401-0120200020Awith hub220204440103035 0.00 €
22401-0120200024Awith hub224205248123535 0.00 €
22401-0120200025Awith hub225205450123535 0.00 €
22401-0120200030Awith hub230206460144035 0.00 €
22401-0120200036Awith hub236207672144535 0.00 €
22401-0120200040Awith hub240208480145035 0.00 €
22401-0120200050Awith hub25020104100167035 0.00 €
22401-0120200060Awith hub26020124120167035 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83