norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body and flange plate EN AW-5754.
Guide shafts steel
Version:Body, hard-coated
Flange plates, anodised.
Guide shaft, hardened.
Note:Maintenance-free pneumatic linear modules with three precision steel shafts and ball guide bushing with wipers. Double acting cylinder drive. All fastening threads have threaded inserts. The as accessory available shock absorbers and proximity switches can be integrated (no protruding edges). Positive fit construction for hundred per cent reproducibility. Combinations in all sizes and stroke variants are feasible without adapter plates.
Repeat accuracies of ±0.01 mm are possible.
Specified loads apply by centred carriages.
Temperature range:+5 °C up to +80 °COn request:Available with locking cartridge as stroke deviation safeguard.Accessory:See table for shock absorber, proximitiy switch and plug connector.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20000 Linear modules pneumatic with three round guides 287 kB
 Technical information for pneumatic linear modules with round guides 1,7 MB

Drawings

Linear modules pneumatic with three round guides

Overview of items (compressed)

Item selection/filter
Order No.SizeAA1A2A3BDD1D2D3D4D5EE1E2E3E4E5E6E7Travel
S
CADAcc.PriceOrder
20000-3104014015163760844M484,520381056493640  0.00 €
20000-3106014015163760844M484,520381056493660  0.00 €
20000-3108014015163760844M484,520381056493680  0.00 €
20000-3110014015163760844M484,5203810564936100  0.00 €
20000-32060255202150821265M5105,5304515565115060  0.00 €
20000-32090255202150821265M5105,5304515565115090  0.00 €
20000-32120255202150821265M5105,53045155651150120  0.00 €
20000-32150255202150821265M5105,53045155651150150  0.00 €
20000-331003702526621001686M6116,6405020566147080  0.00 €
20000-331203702526621001686M6116,64050205661470120  0.00 €
20000-331603702526621001686M6116,64050205661470160  0.00 €
20000-332003702526621001686M6116,64050205661470200  0.00 €
20000-351205104383993150251210M1018116072308981796120  0.00 €
20000-351805104383993150251210M1018116072308981796180  0.00 €
20000-352405104383993150251210M1018116072308981796240  0.00 €
20000-353005104383993150251210M1018116072308981796300  0.00 €
Order No.SizeHH1H2LL1L2L3N
(number)
PP1TF1 max.
kN
Piston
force at
6 bar (N)
Cylinder
Ø
Air consumption
per cycle at
6 bar (ccm)
CADAcc.PriceOrder
20000-3104016564301809612102M59,330,381001611,3  0.00 €
20000-31060165643022011612104M59,330,261001617  0.00 €
20000-31080165643026013612106M59,330,181001622,6  0.00 €
20000-31100165643030015612108M59,330,1251001628,3  0.00 €
20000-32060286854025412016212G1/89,95,70,612502556  0.00 €
20000-32090286854031415016214G1/89,95,70,352502584  0.00 €
20000-32120286854037418016216G1/89,95,70,2425025112  0.00 €
20000-32150286854043421016218G1/89,95,70,1625025140  0.00 €
20000-3310031071065030014020202G1/89,550,8440732118  0.00 €
20000-3312031071065038018020204G1/89,550,5240732178  0.00 €
20000-3316031071065046022020206G1/89,550,3240732236  0.00 €
20000-3320031071065054026020208G1/89,550,240732295  0.00 €
20000-3512051591587642020425232G1/41471,0866040354,6  0.00 €
20000-3518051591587654026425234G1/41470,766040531,8  0.00 €
20000-3524051591587666032425236G1/41470,4866040709,1  0.00 €
20000-3530051591587678038425238G1/41470,3666040886,4  0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83