norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
DIN ISO 21287 pneumatic compact cylinder double-acting with magnetic piston, internal thread
12001_IG

DIN ISO 21287 pneumatic compact cylinder double-acting with...

go back

Item description/product images

DescriptionMaterial:Cylinder tube: aluminium.
End cover: die-cast aluminium.
Piston rod: stainless steel 1.4301 (from cylinder Ø 32 mm 1.4021).
Piston and piston rod seal: polyurethane.
Version:Cylinder tube: anodised.
Endcap: bright.
Piston rod: bright.
Note:Double-acting pneumatic cylinder acc. to DIN ISO 21287. Piston rod with internal thread, position detection for proximity switch and elastic damping on both sides.

With their compact dimensions, the compact cylinders are particularly suitable for use where installation space is limited.
Technical data:Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: flexible damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection for proximity switch.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range:-20 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 12001_IG DIN ISO 21287 pneumatic compact cylinder double-acting with magnetic piston, internal thread 297 kB

Drawings

DIN ISO 21287 pneumatic compact cylinder double-acting with magnetic piston, internal thread

Item selection/filter

Order No.Version 2Cylinder
Ø
Travel
S
AB

DD1D3D4D5D6LL1L2PP1P2TT1T2SWPiston force
at 6 bar
(N)
Retraction force at 6 bar
(N)
CADAcc.PriceOrder
12001-0200101internal thread20102237M610M54,27,5647±0,5106M54712,34,22,58188142 0.00 €
12001-0200251internal thread20252237M610M54,27,5662±0,5106M54712,34,22,58188142 0.00 €
12001-0200501internal thread20502237M610M54,27,5687±0,5106M54712,34,22,58188142 0.00 €
12001-0250101internal thread25102641M610M54,27,5649±0,5106M537,513,54,22,58295248 0.00 €
12001-0250251internal thread25252641M610M54,27,5664±0,5106M537,513,54,22,58295248 0.00 €
12001-0250501internal thread25502641M610M54,27,5689±0,5106M537,513,54,22,58295248 0.00 €
12001-0320101internal thread321032,549,2M812M65,29654±0,5127G1/8-7,5154,5210482415 0.00 €
12001-0320251internal thread322532,549,2M812M65,29669±0,5127G1/8-7,5154,5210482415 0.00 €
12001-0320501internal thread325032,549,2M812M65,29694±0,5127G1/8-7,5154,5210482415 0.00 €
12001-0400101internal thread40103857,2M812M65,29655±0,7127G1/8-7,5154,2210754687 0.00 €
12001-0400251internal thread40253857,2M812M65,29670±0,7127G1/8-7,5154,2210754687 0.00 €
12001-0400501internal thread40503857,2M812M65,29695±0,7127G1/8-7,5154,2210754687 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83