norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with internal thread, hard ferrite, Form B
09065_B

Magnets shallow pot with internal thread, hard ferrite, Form B

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system.

Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.
Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09065_B Magnets shallow pot with internal thread, hard ferrite, Form B 139 kB

Drawings

Magnets shallow pot with internal thread, hard ferrite, Form B

Item selection/filter

Order No.FormD

D1D2LHH1TMagnetic
force N
CADAcc.PriceOrder
09065-01B10 ±0,156M374,511,554 0.00 €
09065-02B13 ±0,156M374,511,5510 0.00 €
09065-03B16 ±0,156M374,511,5518 0.00 €
09065-04B20 ±0,156M37613530 0.00 €
09065-05B25 ±0,158M48715640 0.00 €
09065-06B32 ±0,208M48715680 0.00 €
09065-07B40 ±0,2010M5108188125 0.00 €
09065-08B50 ±0,2012M612102210220 0.00 €
09065-09B63 ±0,2015M816143014350 0.00 €
09065-10B80 ±0,2520M1016183414600 0.00 €
09065-11B99 ±0,2522M1220224217900 0.00 €
09065-12B125 ±0,2525M14242650201300 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83