norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Passivated.Note:Solid body threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Solid body threaded inserts are suitable for use in various materials, including light metals and castings.
Permissible deviations:
The medium tolerance class applies to the threads listed, i.e. 6g for bolt threads.
Other dimensions ±0.25 mm.

Solid body threaded inserts are used where threaded holes that have been drilled too large or drill hole spacings that have not been observed in workpieces need to be redone.

Technical information see operating instructions for threaded inserts.
Advantages:- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference:
1) locking pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07662 Threaded inserts solid body 207 kB

Drawings

Threaded inserts solid body

Item selection/filter

Order No.D2
external
thread
L
length
Core
drill Ø
Counter-
sink Ø
+0.25
Tap
size
Min.
thread
depth
Removal
drill
Ø
Removal
drilling
depth
Order No.
assembly tools
CADAcc.PriceOrder
07662-08M886,98,3M89,55,5407662-808  0.00 €
07662-10X125M10x1,25108,810,3M10x1,2512,57,54,807662-810  0.00 €
07662-12X125M12x1,251210,812,3M12x1,2514,59,54,807662-812  0.00 €
07662-14X15M14x1,51412,814,3M14x1,516,511,54,807662-814  0.00 €
07662-16X15M16x1,51614,816,3M16x1,518,513,54,807662-816  0.00 €
07662-18X15M18x1,51816,818,3M18x1,520,515,54,807662-818  0.00 €
07662-20X15M20x1,52018,820,3M20x1,522,517,54,807662-820  0.00 €
07662-22X15M22x1,52220,722,3M22x1,524,517,86,407662-822  0.00 €
07662-24X15M24x1,52422,524,3M24x1,526,519,86,407662-824  0.00 €
07662-30X2M30x2302830,3M30x234,525,86,407662-830  0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83