norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Eye 1.6541 steel.
Welding block, S355JR steel.
Version:D-ring forged, high tensile tempered, red plastic coated.
Welding block forged, high tensile tempered, bright.
Note:Weld-on D-rings enable quick installation.

They offer a compact design and can be loaded from all sides, with 4x safety factor against breakage.

The welding block is forged from easy to weld S355JR (St 52-3). The small knobs serve as spacers for the air gap required for fillet welding (ca. 3 mm).
The load data given in the table is clearly marked on the welding block, they apply to worst scenario cases for the lifting type shown.

Welding must be carried out by a proficient welder certified to EN 287-1.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07720 Weld-on D-rings 214 kB

Drawings

Weld-on D-rings

Overview of items (compressed)

Item selection/filter
Order No.
without spring strip
Order No.
with spring strip
B

B1HH1LL1SWeld seamPermissible
load
kg
Filter
07720-100007720-100140383240733813HV 5 + a31120
07720-200007720-200141383245814013HV 5 + a32000
07720-300007720-300145433845874217HV 8 + a33150
07720-500007720-5001555048571086022HV 12 + a45300
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83