norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles stainless steel, oval
06920-05

Pull handles stainless steel, oval

go back

Item description/product images

DescriptionProduct description:These pull handles are extremely robust and can be used where rough usage is expected and corossion resistance required.Material:

1.4301 or 1.4404 stainless steel.

Version:Polished or blasted.Assembly:From the rear.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920-05 Pull handles stainless steel, oval 136 kB

Drawings

Pull handles stainless steel, oval

Item selection/filter

Order No.Steel
code
Surface finish
body
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
06920-05-1001600611.4301blasted1002113M650113121000 0.00 €
06920-05-1121600611.4301blasted1122113M650125121000 0.00 €
06920-05-1201600611.4301blasted1202113M650133121000 0.00 €
06920-05-1281600611.4301blasted1282113M650141121000 0.00 €
06920-05-1601600611.4301blasted1602113M650173121000 0.00 €
06920-05-1001610611.4301polished1002113M650113121000 0.00 €
06920-05-1121610611.4301polished1122113M650125121000 0.00 €
06920-05-1201610611.4301polished1202113M650133121000 0.00 €
06920-05-1281610611.4301polished1282113M650141121000 0.00 €
06920-05-1601610611.4301polished1602113M650173121000 0.00 €
06920-05-1001600621.4404blasted1002113M650113121000 0.00 €
06920-05-1121600621.4404blasted1122113M650125121000 0.00 €
06920-05-1201600621.4404blasted1202113M650133121000 0.00 €
06920-05-1281600621.4404blasted1282113M650141121000 0.00 €
06920-05-1601600621.4404blasted1602113M650173121000 0.00 €
06920-05-1001610621.4404Polished1002113M650113121000 0.00 €
06920-05-1121610621.4404Polished1122113M650125121000 0.00 €
06920-05-1201610621.4404Polished1202113M650133121000 0.00 €
06920-05-1281610621.4404Polished1282113M650141121000 0.00 €
06920-05-1601610621.4404Polished1602113M650173121000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83