norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Die-cast aluminium.Version:Tray and handle black or light grey powder-coated, semi-matt.Note:With their modern design recessed fold-down handles can be used wherever solid and attractive handles are required.
Handles Form A snap into both resting and working positions.
Handles Form B swivel back into the resting position automatically after use.
Assembly:The fold-down recessed handles can be installed from the front or rear of the housing panel with the same housing cutout.Drawing reference:
1) for countersunk screws M4
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06962 Recessed handle, aluminium, fold-down 154 kB

Drawings

Recessed handle, aluminium, fold-down

Item selection/filter

Order No.

FormMain
colour
A1BHH1H2LL1TXX1YY1Load
capacity
N
CADAcc.PriceOrder
06962-07911811Ablack118489179691091301611011870,579500 0.00 €
06962-05018411Ablack18451805072170200161711847350500 0.00 €
06962-07911812Alight grey RAL 7035118489179691091301611011870,579500 0.00 €
06962-05018412Alight grey RAL 703518451805072170200161711847350500 0.00 €
06962-07911821Bblack118489179691091301611011870,579500 0.00 €
06962-05018421Bblack18451805072170200161711847350500 0.00 €
06962-07911822Blight grey RAL 7035118489179691091301611011870,579500 0.00 €
06962-05018422Blight grey RAL 703518451805072170200161711847350500 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83