|
|
06962-01Recessed handle, aluminium, fold-down |
go back |
|
|
DescriptionMaterial:Die-cast aluminium.Version:Tray and handle black or light grey powder-coated, semi-matt.Note:With their modern design recessed fold-down handles can be used wherever solid and attractive handles are required. Handles Form A snap into both resting and working positions. Handles Form B swivel back into the resting position automatically after use.Assembly:The fold-down recessed handles can be installed from the front or rear of the housing panel with the same housing cutout.Drawing reference:1) for countersunk screws M4 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Form-Type | Main colour | A1 | B | H | H1 | H2 | L | L1 | T | X | X1 | Y | Y1 | Load capacity N | CAD | Acc. | Price | Order |
---|
06962-01-07911811 | A | latching | jet black RAL 9005 | 118 | 49,5 | 91 | 79 | 68,5 | 109 | 130 | 16 | 110 | 118 | 70,5 | 79 | 625 |  | | 0.00 € | | 06962-01-07911812 | A | latching | light grey RAL 7035 | 118 | 49,5 | 91 | 79 | 68,5 | 109 | 130 | 16 | 110 | 118 | 70,5 | 79 | 625 |  | | 0.00 € | |
|
Order No. | Form | Form-Type | Main colour | A1 | B | H | H1 | H2 | L | L1 | T | X | X1 | Y | Y1 | Load capacity N | CAD | Acc. | Price | Order |
---|
06962-01-07911821 | B | auto-return | jet black RAL 9005 | 118 | 49,5 | 91 | 79 | 68,5 | 109 | 130 | 16 | 110 | 118 | 70,5 | 79 | 625 |  | | 0.00 € | | 06962-01-07911822 | B | auto-return | light grey RAL 7035 | 118 | 49,5 | 91 | 79 | 68,5 | 109 | 130 | 16 | 110 | 118 | 70,5 | 79 | 625 |  | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|