norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles Bighand, aluminium with plastic grip legs
06948-01

Tubular handles Bighand, aluminium with plastic grip legs

go back

Item description/product images

DescriptionProduct description:The newly designed Bighand tubular handle with its ergonomic oval shape and selected tube size provides a secure and comfortable grip. Its timeless elegant design makes it attractive and the variable colour scheme means it can be optimally adapted to its surroundings.Material:Oval tube aluminium.
End piece thermoplastic polyamide.
End cap thermoplastic polyamide.
Adapter bush stainless steel.
Version:Oval tube black grey powder-coated (glossy), black anodised (matt) or natural tone anodised (matt).
End piece black grey RAL 7021.
End cap black grey RAL7021, pure orange RAL 2004, rape yellow RAL 1021, traffic red RAL 3020, signal green RAL 6032 or traffic blue RAL 5017.
Note for ordering:Δ Enter the required colour code here.Note:Fastening materials are not supplied.
Cap screws with thread lock are recommended for a secure and permanent hold.
Temperature range:Permanent temperature max. 100 °C.
Short time use up to 180 °C.
Assembly:The end pieces are designed so that the tubular handle can be fastened either from the front or rear. DIN M8 cap screws or hex head screws are provided for this purpose. After mounting, the end caps can be pressed in by hand. Slots are provided on both sides of the end caps so that they can be removed with a screwdriver without damaging them. On request:Special lengths “A”.Accessory:07160 Socket head screws DIN 912 / DIN EN ISO 4762 with thread lock
07160 Socket head screws DIN 912 / DIN EN ISO 4762
07171 Hex head screws DIN 933 / DIN-EN-ISO 4017
07210 Hex nuts DIN 934 / DIN EN ISO 4032 / DIN EN 24032
07300 Washers DIN 125 / DIN EN ISO 7089 Form A
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06948-01 Tubular handles Bighand, aluminium with plastic grip legs 531 kB

Drawings

Tubular handles Bighand, aluminium with plastic grip legs

Item selection/filter

Order No.Colour
Oval grip
Surface finish
body
Colour
Cover
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06948-01-1801black greypowder-coatedblack grey RAL 702118039,2875,5213,41000 0.00 €
06948-01-2001black greypowder-coatedblack grey RAL 702120039,2875,5233,41000 0.00 €
06948-01-2501black greypowder-coatedblack grey RAL 702125039,2875,5283,41000 0.00 €
06948-01-3001black greypowder-coatedblack grey RAL 702130039,2875,5333,41000 0.00 €
06948-01-3501black greypowder-coatedblack grey RAL 702135039,2875,5383,41000 0.00 €
06948-01-4001black greypowder-coatedblack grey RAL 702140039,2875,5433,41000 0.00 €
06948-01-5001black greypowder-coatedblack grey RAL 702150039,2875,5533,41000 0.00 €
06948-01-6001black greypowder-coatedblack grey RAL 702160039,2875,5633,41000 0.00 €
06948-01-1802black greypowder-coatedorange RAL 200418039,2875,5213,41000 0.00 €
06948-01-2002black greypowder-coatedorange RAL 200420039,2875,5233,41000 0.00 €
06948-01-2502black greypowder-coatedorange RAL 200425039,2875,5283,41000 0.00 €
06948-01-3002black greypowder-coatedorange RAL 200430039,2875,5333,41000 0.00 €
06948-01-3502black greypowder-coatedorange RAL 200435039,2875,5383,41000 0.00 €
06948-01-4002black greypowder-coatedorange RAL 200440039,2875,5433,41000 0.00 €
06948-01-5002black greypowder-coatedorange RAL 200450039,2875,5533,41000 0.00 €
06948-01-6002black greypowder-coatedorange RAL 200460039,2875,5633,41000 0.00 €
06948-01-18016black greypowder-coatedcolza yellow RAL 102118039,2875,5213,41000 0.00 €
06948-01-20016black greypowder-coatedcolza yellow RAL 102120039,2875,5233,41000 0.00 €
06948-01-25016black greypowder-coatedcolza yellow RAL 102125039,2875,5283,41000 0.00 €
06948-01-30016black greypowder-coatedcolza yellow RAL 102130039,2875,5333,41000 0.00 €
06948-01-35016black greypowder-coatedcolza yellow RAL 102135039,2875,5383,41000 0.00 €
06948-01-40016black greypowder-coatedcolza yellow RAL 102140039,2875,5433,41000 0.00 €
06948-01-50016black greypowder-coatedcolza yellow RAL 102150039,2875,5533,41000 0.00 €
06948-01-60016black greypowder-coatedcolza yellow RAL 102160039,2875,5633,41000 0.00 €
06948-01-18084black greypowder-coatedtraffic red RAL 302018039,2875,5213,41000 0.00 €
06948-01-20084black greypowder-coatedtraffic red RAL 302020039,2875,5233,41000 0.00 €
06948-01-25084black greypowder-coatedtraffic red RAL 302025039,2875,5283,41000 0.00 €
06948-01-30084black greypowder-coatedtraffic red RAL 302030039,2875,5333,41000 0.00 €
06948-01-35084black greypowder-coatedtraffic red RAL 302035039,2875,5383,41000 0.00 €
06948-01-40084black greypowder-coatedtraffic red RAL 302040039,2875,5433,41000 0.00 €
06948-01-50084black greypowder-coatedtraffic red RAL 302050039,2875,5533,41000 0.00 €
06948-01-60084black greypowder-coatedtraffic red RAL 302060039,2875,5633,41000 0.00 €
06948-01-18086black greypowder-coatedsignal green RAL603218039,2875,5213,41000 0.00 €
06948-01-20086black greypowder-coatedsignal green RAL603220039,2875,5233,41000 0.00 €
06948-01-25086black greypowder-coatedsignal green RAL603225039,2875,5283,41000 0.00 €
06948-01-30086black greypowder-coatedsignal green RAL603230039,2875,5333,41000 0.00 €
06948-01-35086black greypowder-coatedsignal green RAL603235039,2875,5383,41000 0.00 €
06948-01-40086black greypowder-coatedsignal green RAL603240039,2875,5433,41000 0.00 €
06948-01-50086black greypowder-coatedsignal green RAL603250039,2875,5533,41000 0.00 €
06948-01-60086black greypowder-coatedsignal green RAL603260039,2875,5633,41000 0.00 €
06948-01-18087black greypowder-coatedblue RAL501718039,2875,5213,41000 0.00 €
06948-01-20087black greypowder-coatedblue RAL501720039,2875,5233,41000 0.00 €
06948-01-25087black greypowder-coatedblue RAL501725039,2875,5283,41000 0.00 €
06948-01-30087black greypowder-coatedblue RAL501730039,2875,5333,41000 0.00 €
06948-01-35087black greypowder-coatedblue RAL501735039,2875,5383,41000 0.00 €
06948-01-40087black greypowder-coatedblue RAL501740039,2875,5433,41000 0.00 €
06948-01-50087black greypowder-coatedblue RAL501750039,2875,5533,41000 0.00 €
06948-01-60087black greypowder-coatedblue RAL501760039,2875,5633,41000 0.00 €
06948-01-180011blackanodisedblack grey RAL 702118039,2875,5213,41000 0.00 €
06948-01-200011blackanodisedblack grey RAL 702120039,2875,5233,41000 0.00 €
06948-01-250011blackanodisedblack grey RAL 702125039,2875,5283,41000 0.00 €
06948-01-300011blackanodisedblack grey RAL 702130039,2875,5333,41000 0.00 €
06948-01-350011blackanodisedblack grey RAL 702135039,2875,5383,41000 0.00 €
06948-01-400011blackanodisedblack grey RAL 702140039,2875,5433,41000 0.00 €
06948-01-500011blackanodisedblack grey RAL 702150039,2875,5533,41000 0.00 €
06948-01-600011blackanodisedblack grey RAL 702160039,2875,5633,41000 0.00 €
06948-01-180012blackanodisedorange RAL 200418039,2875,5213,41000 0.00 €
06948-01-200012blackanodisedorange RAL 200420039,2875,5233,41000 0.00 €
06948-01-250012blackanodisedorange RAL 200425039,2875,5283,41000 0.00 €
06948-01-300012blackanodisedorange RAL 200430039,2875,5333,41000 0.00 €
06948-01-350012blackanodisedorange RAL 200435039,2875,5383,41000 0.00 €
06948-01-400012blackanodisedorange RAL 200440039,2875,5433,41000 0.00 €
06948-01-500012blackanodisedorange RAL 200450039,2875,5533,41000 0.00 €
06948-01-600012blackanodisedorange RAL 200460039,2875,5633,41000 0.00 €
06948-01-1800116blackanodisedcolza yellow RAL 102118039,2875,5213,41000 0.00 €
06948-01-2000116blackanodisedcolza yellow RAL 102120039,2875,5233,41000 0.00 €
06948-01-2500116blackanodisedcolza yellow RAL 102125039,2875,5283,41000 0.00 €
06948-01-3000116blackanodisedcolza yellow RAL 102130039,2875,5333,41000 0.00 €
06948-01-3500116blackanodisedcolza yellow RAL 102135039,2875,5383,41000 0.00 €
06948-01-4000116blackanodisedcolza yellow RAL 102140039,2875,5433,41000 0.00 €
06948-01-5000116blackanodisedcolza yellow RAL 102150039,2875,5533,41000 0.00 €
06948-01-6000116blackanodisedcolza yellow RAL 102160039,2875,5633,41000 0.00 €
06948-01-1800184blackanodisedtraffic red RAL 302018039,2875,5213,41000 0.00 €
06948-01-2000184blackanodisedtraffic red RAL 302020039,2875,5233,41000 0.00 €
06948-01-2500184blackanodisedtraffic red RAL 302025039,2875,5283,41000 0.00 €
06948-01-3000184blackanodisedtraffic red RAL 302030039,2875,5333,41000 0.00 €
06948-01-3500184blackanodisedtraffic red RAL 302035039,2875,5383,41000 0.00 €
06948-01-4000184blackanodisedtraffic red RAL 302040039,2875,5433,41000 0.00 €
06948-01-5000184blackanodisedtraffic red RAL 302050039,2875,5533,41000 0.00 €
06948-01-6000184blackanodisedtraffic red RAL 302060039,2875,5633,41000 0.00 €
06948-01-1800186blackanodisedsignal green RAL603218039,2875,5213,41000 0.00 €
06948-01-2000186blackanodisedsignal green RAL603220039,2875,5233,41000 0.00 €
06948-01-2500186blackanodisedsignal green RAL603225039,2875,5283,41000 0.00 €
06948-01-3000186blackanodisedsignal green RAL603230039,2875,5333,41000 0.00 €
06948-01-3500186blackanodisedsignal green RAL603235039,2875,5383,41000 0.00 €
06948-01-4000186blackanodisedsignal green RAL603240039,2875,5433,41000 0.00 €
06948-01-5000186blackanodisedsignal green RAL603250039,2875,5533,41000 0.00 €
06948-01-6000186blackanodisedsignal green RAL603260039,2875,5633,41000 0.00 €
06948-01-1800187blackanodisedblue RAL501718039,2875,5213,41000 0.00 €
06948-01-2000187blackanodisedblue RAL501720039,2875,5233,41000 0.00 €
06948-01-2500187blackanodisedblue RAL501725039,2875,5283,41000 0.00 €
06948-01-3000187blackanodisedblue RAL501730039,2875,5333,41000 0.00 €
06948-01-3500187blackanodisedblue RAL501735039,2875,5383,41000 0.00 €
06948-01-4000187blackanodisedblue RAL501740039,2875,5433,41000 0.00 €
06948-01-5000187blackanodisedblue RAL501750039,2875,5533,41000 0.00 €
06948-01-6000187blackanodisedblue RAL501760039,2875,5633,41000 0.00 €
06948-01-180031naturalanodisedblack grey RAL 702118039,2875,5213,41000 0.00 €
06948-01-200031naturalanodisedblack grey RAL 702120039,2875,5233,41000 0.00 €
06948-01-250031naturalanodisedblack grey RAL 702125039,2875,5283,41000 0.00 €
06948-01-300031naturalanodisedblack grey RAL 702130039,2875,5333,41000 0.00 €
06948-01-350031naturalanodisedblack grey RAL 702135039,2875,5383,41000 0.00 €
06948-01-400031naturalanodisedblack grey RAL 702140039,2875,5433,41000 0.00 €
06948-01-500031naturalanodisedblack grey RAL 702150039,2875,5533,41000 0.00 €
06948-01-600031naturalanodisedblack grey RAL 702160039,2875,5633,41000 0.00 €
06948-01-180032naturalanodisedorange RAL 200418039,2875,5213,41000 0.00 €
06948-01-200032naturalanodisedorange RAL 200420039,2875,5233,41000 0.00 €
06948-01-250032naturalanodisedorange RAL 200425039,2875,5283,41000 0.00 €
06948-01-300032naturalanodisedorange RAL 200430039,2875,5333,41000 0.00 €
06948-01-350032naturalanodisedorange RAL 200435039,2875,5383,41000 0.00 €
06948-01-400032naturalanodisedorange RAL 200440039,2875,5433,41000 0.00 €
06948-01-500032naturalanodisedorange RAL 200450039,2875,5533,41000 0.00 €
06948-01-600032naturalanodisedorange RAL 200460039,2875,5633,41000 0.00 €
06948-01-1800316naturalanodisedcolza yellow RAL 102118039,2875,5213,41000 0.00 €
06948-01-2000316naturalanodisedcolza yellow RAL 102120039,2875,5233,41000 0.00 €
06948-01-2500316naturalanodisedcolza yellow RAL 102125039,2875,5283,41000 0.00 €
06948-01-3000316naturalanodisedcolza yellow RAL 102130039,2875,5333,41000 0.00 €
06948-01-3500316naturalanodisedcolza yellow RAL 102135039,2875,5383,41000 0.00 €
06948-01-4000316naturalanodisedcolza yellow RAL 102140039,2875,5433,41000 0.00 €
06948-01-5000316naturalanodisedcolza yellow RAL 102150039,2875,5533,41000 0.00 €
06948-01-6000316naturalanodisedcolza yellow RAL 102160039,2875,5633,41000 0.00 €
06948-01-1800384naturalanodisedtraffic red RAL 302018039,2875,5213,41000 0.00 €
06948-01-2000384naturalanodisedtraffic red RAL 302020039,2875,5233,41000 0.00 €
06948-01-2500384naturalanodisedtraffic red RAL 302025039,2875,5283,41000 0.00 €
06948-01-3000384naturalanodisedtraffic red RAL 302030039,2875,5333,41000 0.00 €
06948-01-3500384naturalanodisedtraffic red RAL 302035039,2875,5383,41000 0.00 €
06948-01-4000384naturalanodisedtraffic red RAL 302040039,2875,5433,41000 0.00 €
06948-01-5000384naturalanodisedtraffic red RAL 302050039,2875,5533,41000 0.00 €
06948-01-6000384naturalanodisedtraffic red RAL 302060039,2875,5633,41000 0.00 €
06948-01-1800386naturalanodisedsignal green RAL603218039,2875,5213,41000 0.00 €
06948-01-2000386naturalanodisedsignal green RAL603220039,2875,5233,41000 0.00 €
06948-01-2500386naturalanodisedsignal green RAL603225039,2875,5283,41000 0.00 €
06948-01-3000386naturalanodisedsignal green RAL603230039,2875,5333,41000 0.00 €
06948-01-3500386naturalanodisedsignal green RAL603235039,2875,5383,41000 0.00 €
06948-01-4000386naturalanodisedsignal green RAL603240039,2875,5433,41000 0.00 €
06948-01-5000386naturalanodisedsignal green RAL603250039,2875,5533,41000 0.00 €
06948-01-6000386naturalanodisedsignal green RAL603260039,2875,5633,41000 0.00 €
06948-01-1800387naturalanodisedblue RAL501718039,2875,5213,41000 0.00 €
06948-01-2000387naturalanodisedblue RAL501720039,2875,5233,41000 0.00 €
06948-01-2500387naturalanodisedblue RAL501725039,2875,5283,41000 0.00 €
06948-01-3000387naturalanodisedblue RAL501730039,2875,5333,41000 0.00 €
06948-01-3500387naturalanodisedblue RAL501735039,2875,5383,41000 0.00 €
06948-01-4000387naturalanodisedblue RAL501740039,2875,5433,41000 0.00 €
06948-01-5000387naturalanodisedblue RAL501750039,2875,5533,41000 0.00 €
06948-01-6000387naturalanodisedblue RAL501760039,2875,5633,41000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83