norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Wing grip:
grip black grey thermoplastic.
Screw steel 5.8.
Body:
high-strength aluminium.
Version:Steel parts trivalent blue-passivated.
Aluminium nickel silver anodised.
Note:Multiple connectors are used to extend round cross sections (bars, tubes, etc.) in a coaxial or parallel arrangement.
By a parallel arrangement, a strengthening or stiffening of the construction can be achieved.
The bore system in the body also allows for the production of right-angled connections.
Drawing reference:
1) wing grip
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06622 Multiple connectors 216 kB

Drawings

Multiple connectors

Item selection/filter

Order No.DD1

D2HH1H2LL1L2L3L4CADAcc.PriceOrder
06622-01828M8502415863617208 0.00 €
06622-021032M85024158840192010 0.00 €
06622-031236M85024159044212012 0.00 €
06622-041645M107535,620127,256272416 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83