norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Link clamps, hydraulic double-acting
04624-40

Link clamps, hydraulic double-acting

go back

Item description/product images

DescriptionProduct description:Link clamps are the optimal choice when, due to the clamping situation, the workpiece needs to be freely removed from above when unclamped. Due to the linear movement of the clamping lever when opening or closing the link clamp, it is particularly suitable for clamping situations where a lateral movement of the clamping element is not possible, e.g. due to interfering contours. The force is transferred to the tensioning lever of the link clamp via the piston. The opening and closing times are clearly defined due to the link clamps double-acting mode of operation.Material:Housing and piston steel.Version:Housing black oxidised.
Piston hardened.
Note:The tensioning lever of the link clamp develops its optimum clamping force in the horizontal position.
Workpiece tolerances are compensated for up to a position deviation of +/- 8.5°.
The clamping force of a link clamp is dependent on the lever length.

Follow safety instructions.
Type of operation:- Thread connection.
- O-ring flange connection.
- Drilled channels.
Technical data:- Max. operating pressure for piston diameters 16 and 25: 350 bar.
- Max. operating pressure for piston diameter 40: 200 bar.
Assembly:See mounting contour.Advantages:- Integrated metal wiper.
- Partially retractable housing.
- Collision-free accessibility to the workpiece.
- Lineless pressure supply.
- Versatile mounting possibilities.
On request:With position control.Supplied with- 1x tension lever for link clamp.
- 4x DIN EN ISO 4762 cap screws grade 8.8.
- 4x Plastic caps.
- 2x O-rings 7x1.5 (for flange connection operating mode).
Drawing reference:
H1*= optimum clamping point; from -1.5mm until tension lever contact

1) Mounting contour
2) Loosen
3) Clamp
4) Rounded edges
5) These holes are only closed with screw plugs by piston diameter 16
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04624-40 Link clamps, hydraulic double-acting 592 kB

Drawings (total overview)

Link clamps, hydraulic double-acting
Link clamps, hydraulic double-acting
Link clamps, hydraulic double-acting

Link clamps, hydraulic, double-acting, Form A thread connection

More information

Drawings

Link clamps, hydraulic, double-acting, Form A thread connection
Link clamps, hydraulic, double-acting, Form A thread connection

Item selection/filter

Order No.FormPiston ØConnection
type
B

B1B2C
(degrees)
DD1GG1HH1H2H3H4CADAcc.PriceOrder
04624-40-161104A16screw connection61387693838,5M6x12G1/811741,537,510,522,5 0.00 €
04624-40-251104A25screw connection80568655050,5M8x22G1/415650541922 0.00 €
04624-40-401104A40screw connection856213,5657070,5M10x22G1/41916567,72025 0.00 €
Order No.FormPiston ØLL1L2L3L4L5L6L7L8Clamping force
at 100 bar
(kN)
Clamping force
at 200 bar
(kN)
Clamping force
at 350 bar
(kN)
CADAcc.PriceOrder
04624-40-161104A1652381518281949357,51,5-5,2 0.00 €
04624-40-251104A2572562425442463,544103,9-13,8 0.00 €
04624-40-401104A401007836326631,582,540,5109,519- 0.00 €

Link clamps, hydraulic, double-acting, Form B o-ring flange connection

More information

Drawings

Link clamps, hydraulic, double-acting, Form B o-ring flange connection
Link clamps, hydraulic, double-acting, Form B o-ring flange connection

Item selection/filter

Order No.FormPiston ØConnection
type
B

B1B2B4C
(degrees)
DD1D2GHH1H2H3H4CADAcc.PriceOrder
04624-40-161204B16O-ring flange connection6138720693838,54M6x1211741,537,510,522,5 0.00 €
04624-40-251204B25O-ring flange connection7256827655050,54M8x2215650541922 0.00 €
04624-40-401204B40O-ring flange connection956213,529657070,55M10x221916567,72025 0.00 €
Order No.FormPiston ØLL1L2L4L5L6L7L8L10Clamping force
at 100 bar
(kN)
Clamping force
at 200 bar
(kN)
Clamping force
at 350 bar
(kN)
CADAcc.PriceOrder
04624-40-161204B16523815281949357,5241,5-5,2 0.00 €
04624-40-251204B25725624442463,5361028,13,9-13,8 0.00 €
04624-40-401204B4010078366631,582,550,510429,519- 0.00 €

Link clamps, hydraulic, double-acting, Form C drilled channels

More information

Drawings

Link clamps, hydraulic, double-acting, Form C drilled channels
Link clamps, hydraulic, double-acting, Form C drilled channels

Item selection/filter

Order No.FormPiston ØConnection
type
B

B1B2C
(degrees)
DGHH1H2H3H4H5H6H7CADAcc.PriceOrder
04624-40-161304C16drilled channels523876935M6x1211741,537,510,522,537,512,2527 0.00 €
04624-40-251304C25drilled channels725686550M8x22156505419225525,241,8 0.00 €
04624-40-401304C40drilled channels856213,56570M10x221916567,720256822-2544-53 0.00 €
Order No.FormPiston ØLL1L2L4L5L6L7L8Clamping force
at 100 bar
(kN)
Clamping force
at 200 bar
(kN)
Clamping force
at 350 bar
(kN)
CADAcc.PriceOrder
04624-40-161304C16523815281949267,51,5-5,2 0.00 €
04624-40-251304C25725624442463,536103,9-13,8 0.00 €
04624-40-401304C4010078366631,582,540,5109,519- 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83