norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form. (See the illustration 1 by 03108 Form B)
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03107 Locating pins with flattened ball-end Form C 254 kB

Drawings

Locating pins with flattened ball-end. Form C

Overview of items (compressed)

Item selection/filter
Order No.
tool steel
Order No.
stainless steel
A

BCDEFGHJKFilter
03107-05203107-5052555652M2,54,5R 11,5
03107-06203107-5062666862M35R 11,8
03107-08203107-50828881082M36R 21,9
03107-10203107-510210101013102,5M36R 2,52,5
03107-12203107-512212121215123M48R 32,5
03107-14203107-514214141417143,5M48R 3,53,9
03107-16203107-516216161620164M510R 44,3
03107-20203107-520220202025205M510R 55
03107-252-25252525256M510R 65,6
03107-302-30303030308M612R 88,8
03107-402-404040404010M612R 1012,8
03107-502-505050505012M612R 1216,7
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83