norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Safety switch RFID coded
83456

Safety switch RFID coded

go back

Item description/product images

DescriptionMaterial:Housing thermoplastic.Version:Operating principle: RFID
Voltage type: DC (direct current).
Installation type: not flush.
Rating: IP67.
Note for ordering:A matching actuator for the respective safety switch is required. The actuator must be ordered separately.Note:Safety switch with RFID technology for use on safety doors, safety covers and hatches. Opening the safety device automatically leads to a safe system shutdown.

The safety switch operates without contact via a RFID. The electronics are located in a fully encapsulated housing. Up to 31 sensors can be connected in series. Therefore, also suitable for systems where several safety doors are to be monitored.

The switched status is indicated by three LED's.
Yellow: Operating mode.
Green: Supply voltage.
Red: Error.

Certificates:
TÜV, cULus, EAC, FCC, IC.

Standards met:
ISO 13849-1, IEC 60947-5-3, EN62061, IEC 61508.
Type of operation:83456-11182: Universal coding. The safety switch recognises any suitable actuator. ISO 14119 coding level low.

83456-21182: Individual coding, multi-programmable. To ensure that the actuator is recognised by the safety switch, they must be assigned to that safety switch by a teach-in process during commissioning. This allocation ensures a particularly high level of security against manipulation. ISO 14119 coding level high. The safety switch only recognises taught-in actuators. When a new actuator is taught-in, the code of the previous actuator is disabled.
Temperature range:-25 °C to +65 °C.Accessory:Actuator for RFID coded safety switch 83456-10.Safety:Performance level, up to: e
Category acc. to EN 13849: 4
PFH value: 6.8 x 10-10/h
Safety integrity level (SIL), suitable in: 3
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83456 Safety switch RFID coded 401 kB

Drawings

Safety switch RFID coded

Item selection/filter

Order No.

Version 2LED
Indicator
Quantity
Operating voltage
V DC
Operating current
mA
CADAcc.PriceOrder
83456-11182Universal coding324 (min. 20.4 - max. 26.4)600 0.00 €
83456-21182Individual coding, multi-programmable324 (min. 20.4 - max. 26.4)600 0.00 €
Order No.

Switching
frequency f
(Hz)
No. of
safe digital
outputs
No. of
semiconductor outputs
with signalling function
Secured
switching distance
Sn front ON mm
Secured
switching distance
Sn front OFF mm
CADAcc.PriceOrder
83456-111821211018 0.00 €
83456-211821211018 0.00 €
Order No.

Secured
switching distance
Sn side ON mm
Secured
switching distance
Sn side OFF mm
Switchng distance
Sn front
mm
Switching distance
Sn side
mm
Connection
type
No. of polesCADAcc.PriceOrder
83456-11182615129M8 connector8-pin 0.00 €
83456-21182615129M8 connector8-pin 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83