norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mechanical position switch plastic housing
83450

Mechanical position switch plastic housing

go back

Item description/product images

DescriptionProduct description:The position switches are used for position detection and position monitoring of moving parts on machines and systems. All position switches have forced break NC contacts in accordance with IEC 60947-5-1.Material:Housing fibreglass reinforced plastic.
Contacts (electrical) silver.
Thrust pin plastic (Drive type B acc. to EN 50047).
Note:Complete position switch in compact design. The plastic housing is equipped with a hinged and captive housing cover. The cover can be flipped opened with a screwdriver and closed again without tools. An M20x1.5 aperture is provided to pass the cables through. The cables are connected with screw terminals.

The position switch is equipped with a thrust pin actuator. Depending on the approach situation, this can be replaced by another actuator as required.

Certificates / Standards met:
CE, cULus, CCC, EAC.
EN 60947-5-1, EN ISO 13849-1.
Technical data:Mounting position: arbitrary.
Service life: 20 years.Mechanical life: 10,000,000 operating cycles.

NC contact forced break: acc. to EN 60947-5-1.
Forced break force: >40 N.

Conditional rated short-circuit current acc. to EN 60947-5-1: 400 A.

Utilisation category acc. to IEC/EN60947-5-1:
AC15: 240 V / 3 A.
DC13: 24 V / 3 A.
Temperature range:-30 °C to +80 °CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83450 Mechanical position switch plastic housing 553 kB

Drawings

Mechanical position switch plastic housing

Item selection/filter

Order No.

Connection
type
Connection
cross-section
max. (mm²)
Wire strip length
mm
Cable entryNo. of NC contactsCADAcc.PriceOrder
83450-1111screw connection0,34-1,55-6M20 breakaway1 0.00 €
83450-1120screw connection0,34-1,55-6M20 breakaway2 0.00 €
83450-1121screw connection0,34-1,55-6M20 breakaway2 0.00 €
Order No.

No. of NO contactsSafety ratingSwitching frequencyProtection classContamination levelCADAcc.PriceOrder
83450-11111IP66/IP675000/hII Protective insulation3 0.00 €
83450-1120-IP66/IP675000/hII Protective insulation3 0.00 €
83450-11211IP66/IP675000/hII Protective insulation3 0.00 €
Order No.Rated insulation voltage
Ui
V
Rated impulse withstand voltage
Uimp
kV
Thermal continuous
current
A
CADAcc.PriceOrder
83450-1111300410 0.00 €
83450-1120300410 0.00 €
83450-112130045 0.00 €
Order No.Tightening torque
Contact screws
Nm
Tightening torque
Mounting screws
Nm
Actuation speed
min.
mm/min.
Actuation speed
max.
m/s
CADAcc.PriceOrder
83450-11110,6-0,81,2100,5 0.00 €
83450-11200,6-0,81,3100,5 0.00 €
83450-11210,6-0,81,4100,5 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83