norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connecting elements, plastic for energy chains, inner height 35 mm
80850-31

Connecting elements, plastic for energy chains, inner height 35...

go back

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:Black.Note for ordering:The connecting elements are supplied in pairs.Note:The connecting elements are used to attach the two ends of the energy supply chain to the installation.

The connecting elements are connected on the outer or inner radius.
Temperature range:-30°C to +125°CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80850-31 Connecting elements, plastic for energy chains, inner height 35 mm 284 kB

Drawings

Connecting elements, plastic for energy chains, inner height 35 mm

Item selection/filter

Order No.A

A1BHSuitable for

CADAcc.PriceOrder
80850-31-350766187763580850-30-35076... 0.00 €
80850-31-35103881141033580850-30-35103... 0.00 €
80850-31-351501351611503580850-30-35150... 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83