norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connecting coupling 
GST18i3 plug - GST18i3 socket
80161-10

Connecting coupling GST18i3 plug - GST18i3 socket

go back

Item description/product images

DescriptionMaterial:PA plastic.
Contacts: CuZn, tin plated.
Version:Black.Note:3-pole connection coupling for the direct linking of socket strips and LED lamps.

Side 1: GST18i3 plug
Side 2: GST18i3 socket.

Please note: Use of the connecting coupling is only permitted in combination with a slot key profile connector type I 07075-02.
Temperature range:Permanent temperature resistance 70 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80161-10 Connecting coupling GST18i3 plug - GST18i3 socket 258 kB

Drawings

Connecting coupling 
GST18i3 plug - GST18i3 socket

Item selection/filter

Order No.

Rated voltage
V
Rated current
A
Safety ratingCADAcc.PriceOrder
80161-10-1225016IP20 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83