norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis add-on module system size 50 mm
42217

UNILOCK 5-axis add-on module system size 50 mm

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Jaw plates mild steel.
Version:Main body oxidised.
Contact faces hardened and ground.
Note:UNILOCK 5-axis add-on clamp modules are used for raising basic modules and mounting bases.
Depending on the clamping situation, optimum assembly height can be achieved using a combination of basic module and add-on module.
The add-on clamping module system size 50 can also be combined with system size 80.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 kN
- Clamping force (M10) 25,000 kN
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42217 UNILOCK 5-axis add-on module system size 50 mm 266 kB

Drawings

UNILOCK 5-axis add-on module system size 50 mm

Item selection/filter

Order No.

FormForm-TypeDHSWRetraction force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
42217-0501Bwith rotation lock505041010 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83