|
|
06461_STM inchClamping levers with protective cap and external thread, steel... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel. Version:Handle, powder-coated. Steel parts bright.Note:Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Main colour | Surface finish body | X | L | D | D1 | D2 | B | A | A1 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06461-92A2181X15 | 2 | jet black RAL 9005 | textured matt | 1/4-20 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2181X20 | 2 | jet black RAL 9005 | textured matt | 1/4-20 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2181X25 | 2 | jet black RAL 9005 | textured matt | 1/4-20 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2181X30 | 2 | jet black RAL 9005 | textured matt | 1/4-20 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2181X40 | 2 | jet black RAL 9005 | textured matt | 1/4-20 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2181X50 | 2 | jet black RAL 9005 | textured matt | 1/4-20 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2181X60 | 2 | jet black RAL 9005 | textured matt | 1/4-20 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2182X15 | 2 | orange RAL 2004 | textured matt | 1/4-20 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2182X20 | 2 | orange RAL 2004 | textured matt | 1/4-20 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2182X25 | 2 | orange RAL 2004 | textured matt | 1/4-20 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2182X30 | 2 | orange RAL 2004 | textured matt | 1/4-20 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2182X40 | 2 | orange RAL 2004 | textured matt | 1/4-20 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2182X50 | 2 | orange RAL 2004 | textured matt | 1/4-20 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2182X60 | 2 | orange RAL 2004 | textured matt | 1/4-20 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2183X15 | 2 | colza yellow RAL 1021 | textured matt | 1/4-20 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2183X20 | 2 | colza yellow RAL 1021 | textured matt | 1/4-20 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2183X25 | 2 | colza yellow RAL 1021 | textured matt | 1/4-20 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2183X30 | 2 | colza yellow RAL 1021 | textured matt | 1/4-20 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2183X40 | 2 | colza yellow RAL 1021 | textured matt | 1/4-20 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2183X50 | 2 | colza yellow RAL 1021 | textured matt | 1/4-20 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2183X60 | 2 | colza yellow RAL 1021 | textured matt | 1/4-20 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2184X15 | 2 | traffic red RAL 3020 | textured matt | 1/4-20 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2184X20 | 2 | traffic red RAL 3020 | textured matt | 1/4-20 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2184X25 | 2 | traffic red RAL 3020 | textured matt | 1/4-20 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2184X30 | 2 | traffic red RAL 3020 | textured matt | 1/4-20 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2184X40 | 2 | traffic red RAL 3020 | textured matt | 1/4-20 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2184X50 | 2 | traffic red RAL 3020 | textured matt | 1/4-20 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2184X60 | 2 | traffic red RAL 3020 | textured matt | 1/4-20 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2185X15 | 2 | signal green RAL 6032 | textured matt | 1/4-20 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2185X20 | 2 | signal green RAL 6032 | textured matt | 1/4-20 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2185X25 | 2 | signal green RAL 6032 | textured matt | 1/4-20 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2185X30 | 2 | signal green RAL 6032 | textured matt | 1/4-20 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2185X40 | 2 | signal green RAL 6032 | textured matt | 1/4-20 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2185X50 | 2 | signal green RAL 6032 | textured matt | 1/4-20 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2185X60 | 2 | signal green RAL 6032 | textured matt | 1/4-20 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2186X15 | 2 | traffic blue RAL 5017 | textured matt | 1/4-20 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2186X20 | 2 | traffic blue RAL 5017 | textured matt | 1/4-20 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2186X25 | 2 | traffic blue RAL 5017 | textured matt | 1/4-20 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2186X30 | 2 | traffic blue RAL 5017 | textured matt | 1/4-20 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2186X40 | 2 | traffic blue RAL 5017 | textured matt | 1/4-20 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2186X50 | 2 | traffic blue RAL 5017 | textured matt | 1/4-20 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2186X60 | 2 | traffic blue RAL 5017 | textured matt | 1/4-20 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2187X15 | 2 | light grey RAL 7035 | textured matt | 1/4-20 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2187X20 | 2 | light grey RAL 7035 | textured matt | 1/4-20 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2187X25 | 2 | light grey RAL 7035 | textured matt | 1/4-20 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2187X30 | 2 | light grey RAL 7035 | textured matt | 1/4-20 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2187X40 | 2 | light grey RAL 7035 | textured matt | 1/4-20 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2187X50 | 2 | light grey RAL 7035 | textured matt | 1/4-20 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2187X60 | 2 | light grey RAL 7035 | textured matt | 1/4-20 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2188X15 | 2 | window grey RAL 7040 | textured matt | 1/4-20 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2188X20 | 2 | window grey RAL 7040 | textured matt | 1/4-20 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2188X25 | 2 | window grey RAL 7040 | textured matt | 1/4-20 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2188X30 | 2 | window grey RAL 7040 | textured matt | 1/4-20 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A2188X40 | 2 | window grey RAL 7040 | textured matt | 1/4-20 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2188X50 | 2 | window grey RAL 7040 | textured matt | 1/4-20 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A2188X60 | 2 | window grey RAL 7040 | textured matt | 1/4-20 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3181X15 | 2 | jet black RAL 9005 | textured matt | 5/16-18 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3181X20 | 2 | jet black RAL 9005 | textured matt | 5/16-18 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3181X25 | 2 | jet black RAL 9005 | textured matt | 5/16-18 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3181X30 | 2 | jet black RAL 9005 | textured matt | 5/16-18 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3181X40 | 2 | jet black RAL 9005 | textured matt | 5/16-18 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3181X50 | 2 | jet black RAL 9005 | textured matt | 5/16-18 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3181X60 | 2 | jet black RAL 9005 | textured matt | 5/16-18 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3182X15 | 2 | orange RAL 2004 | textured matt | 5/16-18 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3182X20 | 2 | orange RAL 2004 | textured matt | 5/16-18 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3182X25 | 2 | orange RAL 2004 | textured matt | 5/16-18 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3182X30 | 2 | orange RAL 2004 | textured matt | 5/16-18 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3182X40 | 2 | orange RAL 2004 | textured matt | 5/16-18 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3182X50 | 2 | orange RAL 2004 | textured matt | 5/16-18 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3182X60 | 2 | orange RAL 2004 | textured matt | 5/16-18 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3183X15 | 2 | colza yellow RAL 1021 | textured matt | 5/16-18 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3183X20 | 2 | colza yellow RAL 1021 | textured matt | 5/16-18 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3183X25 | 2 | colza yellow RAL 1021 | textured matt | 5/16-18 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3183X30 | 2 | colza yellow RAL 1021 | textured matt | 5/16-18 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3183X40 | 2 | colza yellow RAL 1021 | textured matt | 5/16-18 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3183X50 | 2 | colza yellow RAL 1021 | textured matt | 5/16-18 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3183X60 | 2 | colza yellow RAL 1021 | textured matt | 5/16-18 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3184X15 | 2 | traffic red RAL 3020 | textured matt | 5/16-18 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3184X20 | 2 | traffic red RAL 3020 | textured matt | 5/16-18 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3184X25 | 2 | traffic red RAL 3020 | textured matt | 5/16-18 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3184X30 | 2 | traffic red RAL 3020 | textured matt | 5/16-18 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3184X40 | 2 | traffic red RAL 3020 | textured matt | 5/16-18 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3184X50 | 2 | traffic red RAL 3020 | textured matt | 5/16-18 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3184X60 | 2 | traffic red RAL 3020 | textured matt | 5/16-18 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3185X15 | 2 | signal green RAL 6032 | textured matt | 5/16-18 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3185X20 | 2 | signal green RAL 6032 | textured matt | 5/16-18 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3185X25 | 2 | signal green RAL 6032 | textured matt | 5/16-18 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3185X30 | 2 | signal green RAL 6032 | textured matt | 5/16-18 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3185X40 | 2 | signal green RAL 6032 | textured matt | 5/16-18 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3185X50 | 2 | signal green RAL 6032 | textured matt | 5/16-18 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3185X60 | 2 | signal green RAL 6032 | textured matt | 5/16-18 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3186X15 | 2 | traffic blue RAL 5017 | textured matt | 5/16-18 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3186X20 | 2 | traffic blue RAL 5017 | textured matt | 5/16-18 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3186X25 | 2 | traffic blue RAL 5017 | textured matt | 5/16-18 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3186X30 | 2 | traffic blue RAL 5017 | textured matt | 5/16-18 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3186X40 | 2 | traffic blue RAL 5017 | textured matt | 5/16-18 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3186X50 | 2 | traffic blue RAL 5017 | textured matt | 5/16-18 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3186X60 | 2 | traffic blue RAL 5017 | textured matt | 5/16-18 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3187X15 | 2 | light grey RAL 7035 | textured matt | 5/16-18 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3187X20 | 2 | light grey RAL 7035 | textured matt | 5/16-18 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3187X25 | 2 | light grey RAL 7035 | textured matt | 5/16-18 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3187X30 | 2 | light grey RAL 7035 | textured matt | 5/16-18 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3187X40 | 2 | light grey RAL 7035 | textured matt | 5/16-18 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3187X50 | 2 | light grey RAL 7035 | textured matt | 5/16-18 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3187X60 | 2 | light grey RAL 7035 | textured matt | 5/16-18 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3188X15 | 2 | window grey RAL 7040 | textured matt | 5/16-18 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3188X20 | 2 | window grey RAL 7040 | textured matt | 5/16-18 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3188X25 | 2 | window grey RAL 7040 | textured matt | 5/16-18 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3188X30 | 2 | window grey RAL 7040 | textured matt | 5/16-18 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A3188X40 | 2 | window grey RAL 7040 | textured matt | 5/16-18 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3188X50 | 2 | window grey RAL 7040 | textured matt | 5/16-18 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A3188X60 | 2 | window grey RAL 7040 | textured matt | 5/16-18 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4181X20 | 2 | jet black RAL 9005 | textured matt | 3/8-16 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4181X25 | 2 | jet black RAL 9005 | textured matt | 3/8-16 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4181X30 | 2 | jet black RAL 9005 | textured matt | 3/8-16 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4181X40 | 2 | jet black RAL 9005 | textured matt | 3/8-16 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4181X50 | 2 | jet black RAL 9005 | textured matt | 3/8-16 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4181X60 | 2 | jet black RAL 9005 | textured matt | 3/8-16 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4182X20 | 2 | orange RAL 2004 | textured matt | 3/8-16 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4182X25 | 2 | orange RAL 2004 | textured matt | 3/8-16 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4182X30 | 2 | orange RAL 2004 | textured matt | 3/8-16 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4182X40 | 2 | orange RAL 2004 | textured matt | 3/8-16 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4182X50 | 2 | orange RAL 2004 | textured matt | 3/8-16 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4182X60 | 2 | orange RAL 2004 | textured matt | 3/8-16 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4183X20 | 2 | colza yellow RAL 1021 | textured matt | 3/8-16 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4183X25 | 2 | colza yellow RAL 1021 | textured matt | 3/8-16 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4183X30 | 2 | colza yellow RAL 1021 | textured matt | 3/8-16 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4183X40 | 2 | colza yellow RAL 1021 | textured matt | 3/8-16 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4183X50 | 2 | colza yellow RAL 1021 | textured matt | 3/8-16 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4183X60 | 2 | colza yellow RAL 1021 | textured matt | 3/8-16 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4184X20 | 2 | traffic red RAL 3020 | textured matt | 3/8-16 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4184X25 | 2 | traffic red RAL 3020 | textured matt | 3/8-16 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4184X30 | 2 | traffic red RAL 3020 | textured matt | 3/8-16 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4184X40 | 2 | traffic red RAL 3020 | textured matt | 3/8-16 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4184X50 | 2 | traffic red RAL 3020 | textured matt | 3/8-16 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4184X60 | 2 | traffic red RAL 3020 | textured matt | 3/8-16 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4185X20 | 2 | signal green RAL 6032 | textured matt | 3/8-16 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4185X25 | 2 | signal green RAL 6032 | textured matt | 3/8-16 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4185X30 | 2 | signal green RAL 6032 | textured matt | 3/8-16 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4185X40 | 2 | signal green RAL 6032 | textured matt | 3/8-16 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4185X50 | 2 | signal green RAL 6032 | textured matt | 3/8-16 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4185X60 | 2 | signal green RAL 6032 | textured matt | 3/8-16 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4186X20 | 2 | traffic blue RAL 5017 | textured matt | 3/8-16 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4186X25 | 2 | traffic blue RAL 5017 | textured matt | 3/8-16 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4186X30 | 2 | traffic blue RAL 5017 | textured matt | 3/8-16 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4186X40 | 2 | traffic blue RAL 5017 | textured matt | 3/8-16 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4186X50 | 2 | traffic blue RAL 5017 | textured matt | 3/8-16 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4186X60 | 2 | traffic blue RAL 5017 | textured matt | 3/8-16 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4187X20 | 2 | light grey RAL 7035 | textured matt | 3/8-16 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4187X25 | 2 | light grey RAL 7035 | textured matt | 3/8-16 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4187X30 | 2 | light grey RAL 7035 | textured matt | 3/8-16 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4187X40 | 2 | light grey RAL 7035 | textured matt | 3/8-16 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4187X50 | 2 | light grey RAL 7035 | textured matt | 3/8-16 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4187X60 | 2 | light grey RAL 7035 | textured matt | 3/8-16 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4188X20 | 2 | window grey RAL 7040 | textured matt | 3/8-16 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4188X25 | 2 | window grey RAL 7040 | textured matt | 3/8-16 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4188X30 | 2 | window grey RAL 7040 | textured matt | 3/8-16 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 12.82 € | | 06461-92A4188X40 | 2 | window grey RAL 7040 | textured matt | 3/8-16 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4188X50 | 2 | window grey RAL 7040 | textured matt | 3/8-16 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-92A4188X60 | 2 | window grey RAL 7040 | textured matt | 3/8-16 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 13.63 € | | 06461-93A3181X20 | 3 | jet black RAL 9005 | textured matt | 5/16-18 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3181X25 | 3 | jet black RAL 9005 | textured matt | 5/16-18 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3181X30 | 3 | jet black RAL 9005 | textured matt | 5/16-18 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3181X40 | 3 | jet black RAL 9005 | textured matt | 5/16-18 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3181X50 | 3 | jet black RAL 9005 | textured matt | 5/16-18 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3181X60 | 3 | jet black RAL 9005 | textured matt | 5/16-18 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3182X20 | 3 | orange RAL 2004 | textured matt | 5/16-18 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3182X25 | 3 | orange RAL 2004 | textured matt | 5/16-18 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3182X30 | 3 | orange RAL 2004 | textured matt | 5/16-18 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3182X40 | 3 | orange RAL 2004 | textured matt | 5/16-18 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3182X50 | 3 | orange RAL 2004 | textured matt | 5/16-18 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3182X60 | 3 | orange RAL 2004 | textured matt | 5/16-18 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3183X20 | 3 | colza yellow RAL 1021 | textured matt | 5/16-18 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3183X25 | 3 | colza yellow RAL 1021 | textured matt | 5/16-18 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3183X30 | 3 | colza yellow RAL 1021 | textured matt | 5/16-18 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3183X40 | 3 | colza yellow RAL 1021 | textured matt | 5/16-18 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3183X50 | 3 | colza yellow RAL 1021 | textured matt | 5/16-18 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3183X60 | 3 | colza yellow RAL 1021 | textured matt | 5/16-18 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3184X20 | 3 | traffic red RAL 3020 | textured matt | 5/16-18 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3184X25 | 3 | traffic red RAL 3020 | textured matt | 5/16-18 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3184X30 | 3 | traffic red RAL 3020 | textured matt | 5/16-18 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3184X40 | 3 | traffic red RAL 3020 | textured matt | 5/16-18 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3184X50 | 3 | traffic red RAL 3020 | textured matt | 5/16-18 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3184X60 | 3 | traffic red RAL 3020 | textured matt | 5/16-18 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3185X20 | 3 | signal green RAL 6032 | textured matt | 5/16-18 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3185X25 | 3 | signal green RAL 6032 | textured matt | 5/16-18 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3185X30 | 3 | signal green RAL 6032 | textured matt | 5/16-18 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3185X40 | 3 | signal green RAL 6032 | textured matt | 5/16-18 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3185X50 | 3 | signal green RAL 6032 | textured matt | 5/16-18 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3185X60 | 3 | signal green RAL 6032 | textured matt | 5/16-18 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3186X20 | 3 | traffic blue RAL 5017 | textured matt | 5/16-18 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3186X25 | 3 | traffic blue RAL 5017 | textured matt | 5/16-18 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3186X30 | 3 | traffic blue RAL 5017 | textured matt | 5/16-18 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3186X40 | 3 | traffic blue RAL 5017 | textured matt | 5/16-18 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3186X50 | 3 | traffic blue RAL 5017 | textured matt | 5/16-18 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3186X60 | 3 | traffic blue RAL 5017 | textured matt | 5/16-18 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3187X20 | 3 | light grey RAL 7035 | textured matt | 5/16-18 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3187X25 | 3 | light grey RAL 7035 | textured matt | 5/16-18 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3187X30 | 3 | light grey RAL 7035 | textured matt | 5/16-18 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3187X40 | 3 | light grey RAL 7035 | textured matt | 5/16-18 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3187X50 | 3 | light grey RAL 7035 | textured matt | 5/16-18 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3187X60 | 3 | light grey RAL 7035 | textured matt | 5/16-18 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3188X20 | 3 | window grey RAL 7040 | textured matt | 5/16-18 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3188X25 | 3 | window grey RAL 7040 | textured matt | 5/16-18 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3188X30 | 3 | window grey RAL 7040 | textured matt | 5/16-18 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A3188X40 | 3 | window grey RAL 7040 | textured matt | 5/16-18 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3188X50 | 3 | window grey RAL 7040 | textured matt | 5/16-18 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A3188X60 | 3 | window grey RAL 7040 | textured matt | 5/16-18 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4181X20 | 3 | jet black RAL 9005 | textured matt | 3/8-16 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4181X25 | 3 | jet black RAL 9005 | textured matt | 3/8-16 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4181X30 | 3 | jet black RAL 9005 | textured matt | 3/8-16 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4181X40 | 3 | jet black RAL 9005 | textured matt | 3/8-16 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4181X50 | 3 | jet black RAL 9005 | textured matt | 3/8-16 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4181X60 | 3 | jet black RAL 9005 | textured matt | 3/8-16 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4182X20 | 3 | orange RAL 2004 | textured matt | 3/8-16 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4182X25 | 3 | orange RAL 2004 | textured matt | 3/8-16 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4182X30 | 3 | orange RAL 2004 | textured matt | 3/8-16 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4182X40 | 3 | orange RAL 2004 | textured matt | 3/8-16 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4182X50 | 3 | orange RAL 2004 | textured matt | 3/8-16 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4182X60 | 3 | orange RAL 2004 | textured matt | 3/8-16 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4183X20 | 3 | colza yellow RAL 1021 | textured matt | 3/8-16 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4183X25 | 3 | colza yellow RAL 1021 | textured matt | 3/8-16 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4183X30 | 3 | colza yellow RAL 1021 | textured matt | 3/8-16 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4183X40 | 3 | colza yellow RAL 1021 | textured matt | 3/8-16 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4183X50 | 3 | colza yellow RAL 1021 | textured matt | 3/8-16 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4183X60 | 3 | colza yellow RAL 1021 | textured matt | 3/8-16 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4184X20 | 3 | traffic red RAL 3020 | textured matt | 3/8-16 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4184X25 | 3 | traffic red RAL 3020 | textured matt | 3/8-16 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4184X30 | 3 | traffic red RAL 3020 | textured matt | 3/8-16 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4184X40 | 3 | traffic red RAL 3020 | textured matt | 3/8-16 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4184X50 | 3 | traffic red RAL 3020 | textured matt | 3/8-16 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4184X60 | 3 | traffic red RAL 3020 | textured matt | 3/8-16 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4185X20 | 3 | signal green RAL 6032 | textured matt | 3/8-16 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4185X25 | 3 | signal green RAL 6032 | textured matt | 3/8-16 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4185X30 | 3 | signal green RAL 6032 | textured matt | 3/8-16 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4185X40 | 3 | signal green RAL 6032 | textured matt | 3/8-16 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4185X50 | 3 | signal green RAL 6032 | textured matt | 3/8-16 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4185X60 | 3 | signal green RAL 6032 | textured matt | 3/8-16 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4186X20 | 3 | traffic blue RAL 5017 | textured matt | 3/8-16 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4186X25 | 3 | traffic blue RAL 5017 | textured matt | 3/8-16 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4186X30 | 3 | traffic blue RAL 5017 | textured matt | 3/8-16 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4186X40 | 3 | traffic blue RAL 5017 | textured matt | 3/8-16 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4186X50 | 3 | traffic blue RAL 5017 | textured matt | 3/8-16 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4186X60 | 3 | traffic blue RAL 5017 | textured matt | 3/8-16 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4187X20 | 3 | light grey RAL 7035 | textured matt | 3/8-16 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4187X25 | 3 | light grey RAL 7035 | textured matt | 3/8-16 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4187X30 | 3 | light grey RAL 7035 | textured matt | 3/8-16 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4187X40 | 3 | light grey RAL 7035 | textured matt | 3/8-16 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4187X50 | 3 | light grey RAL 7035 | textured matt | 3/8-16 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4187X60 | 3 | light grey RAL 7035 | textured matt | 3/8-16 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4188X20 | 3 | window grey RAL 7040 | textured matt | 3/8-16 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4188X25 | 3 | window grey RAL 7040 | textured matt | 3/8-16 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4188X30 | 3 | window grey RAL 7040 | textured matt | 3/8-16 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 14.70 € | | 06461-93A4188X40 | 3 | window grey RAL 7040 | textured matt | 3/8-16 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4188X50 | 3 | window grey RAL 7040 | textured matt | 3/8-16 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | | 06461-93A4188X60 | 3 | window grey RAL 7040 | textured matt | 3/8-16 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 15.52 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|