norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

C45 steel or 1.4301 stainless steel.

Version:Cold-drawn, bright.Note:Spline shafts based on DIN ISO 14 with straight parallel flanks. A spline shaft with spline hub is used to transmit high torques while enabling simultaneous axial movement. The spline shafts are cold-drawn. Cold drawing does not interrupt the grain flow of the base material, ensuring spline shafts of very high strength.

Tolerances:
Straightness 0.8 mm/m.
Torsion max. 0.5 mm/m.
On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24010 Splined shafts similar to DIN ISO 14 143 kB

Drawings

Splined shafts similar to DIN ISO 14

Item selection/filter

Order No.Main
material
ProfileNo. of
splines
BD

D1LL
max.
CADAcc.PriceOrder
24010-11141X1000steelKW11X1463141110003000 16.78 €
24010-13161X1000steelKW13X1663,5161310003000 20.89 €
24010-16201X1000steelKW16X2064201610003000 27.70 €
24010-18221X1000steelKW18X2265221810003000 34.68 €
24010-21251X1000steelKW21X2565252110003000 43.35 €
24010-23281X1000steelKW23X2866282310003000 54.15 €
24010-26321X1000steelKW26X3266322610003000 68.73 €
24010-32381X1000steelKW32X3886383210003000 98.93 €
24010-36421X1000steelKW36X4287423610003000 123.55 €
24010-42481X1000steelKW42X4888484210003000 164.80 €
24010-46541X1000steelKW46X5489544610003000 205.83 €
24010-11141X2000steelKW11X1463141120003000 31.82 €
24010-13161X2000steelKW13X1663,5161320003000 39.70 €
24010-16201X2000steelKW16X2064201620003000 52.43 €
24010-18221X2000steelKW18X2265221820003000 65.73 €
24010-21251X2000steelKW21X2565252120003000 81.79 €
24010-23281X2000steelKW23X2866282320003000 103.05 €
24010-26321X2000steelKW26X3266322620003000 128.60 €
24010-32381X2000steelKW32X3886383220003000 188.63 €
24010-36421X2000steelKW36X4287423620003000 235.73 €
24010-42481X2000steelKW42X4888484220003000 313.34 €
24010-46541X2000steelKW46X5489544620003000 384.72 €
24010-11141X3000steelKW11X1463141130003000 45.28 €
24010-13161X3000steelKW13X1663,5161330003000 56.34 €
24010-16201X3000steelKW16X2064201630003000 74.76 €
24010-18221X3000steelKW18X2265221830003000 93.69 €
24010-21251X3000steelKW21X2565252130003000 116.72 €
24010-23281X3000steelKW23X2866282330003000 147.11 €
24010-26321X3000steelKW26X3266322630003000 183.64 €
24010-32381X3000steelKW32X3886383230003000 269.09 €
24010-36421X3000steelKW36X4287423630003000 336.56 €
24010-42481X3000steelKW42X4888484230003000 447.48 €
24010-46541X3000steelKW46X5489544630003000 549.71 €
24010-11142X1000stainless steelKW11X1463141110003000 43.07 €
24010-13162X1000stainless steelKW13X1663,5161310003000 50.47 €
24010-16202X1000stainless steelKW16X2064201610003000 89.33 €
24010-18222X1000stainless steelKW18X2265221810003000 114.22 €
24010-21252X1000stainless steelKW21X2565252110003000 146.39 €
24010-23282X1000stainless steelKW23X2866282310003000 178.80 €
24010-26322X1000stainless steelKW26X3266322610003000 224.18 €
24010-32382X1000stainless steelKW32X3886383210003000 321.47 €
24010-36422X1000stainless steelKW36X4287423610003000 401.61 €
24010-42482X1000stainless steelKW42X4888484210003000 534.07 €
24010-46542X1000stainless steelKW46X5489544610003000 672.71 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83