norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel 1.0037.
Aluminium EN AW-6060.
Version:Steel electro zinc-plated.
Aluminium anodised.
Note:The machined tolerances of these round and square tubes are individually matched to the tube clamping system.

*Square aluminium size 10x10 are only available as solid bars.
On request:- Custom cut length (L max. 5000 mm)
- Stainless steel tube (L max. 3000 mm)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29050 Round and square tubes 177 kB

Drawings (total overview)

Round and square tubes

Round tubes

More information

Drawings

Round tubes

Item selection/filter

Order No.Main
material
DescriptionD1D2LCADAcc.PriceOrder
29050-0112X500steelØ12 x 1,512 ±0,19500 5.77 €
29050-0112X1000steelØ12 x 1,512 ±0,191000 11.47 €
29050-0112X2000steelØ12 x 1,512 ±0,192000 22.94 €
29050-0114X500steelØ14 x 1,514 ±0,111500 7.70 €
29050-0114X1000steelØ14 x 1,514 ±0,1111000 15.42 €
29050-0114X2000steelØ14 x 1,514 ±0,1112000 30.88 €
29050-0115X500steelØ15 x 1,515 ±0,112500 7.96 €
29050-0115X1000steelØ15 x 1,515 ±0,1121000 15.91 €
29050-0115X2000steelØ15 x 1,515 ±0,1122000 31.78 €
29050-0116X500steelØ16 x 1,516 ±0,113500 7.33 €
29050-0116X1000steelØ16 x 1,516 ±0,1131000 14.69 €
29050-0116X2000steelØ16 x 1,516 ±0,1132000 29.31 €
29050-0118X500steelØ18 x 1,518 ±0,115500 8.14 €
29050-0118X1000steelØ18 x 1,518 ±0,1151000 16.25 €
29050-0118X2000steelØ18 x 1,518 ±0,1152000 32.48 €
29050-0120X500steelØ20 x 220 ±0,116500 9.10 €
29050-0120X1000steelØ20 x 220 ±0,1161000 18.16 €
29050-0120X2000steelØ20 x 220 ±0,1162000 36.31 €
29050-0125X500steelØ25 x 225 ±0,121500 11.15 €
29050-0125X1000steelØ25 x 225 ±0,1211000 22.29 €
29050-0125X2000steelØ25 x 225 ±0,1212000 44.60 €
29050-0130X500steelØ30 x 230 ±0,126500 10.71 €
29050-0130X1000steelØ30 x 230 ±0,1261000 21.34 €
29050-0130X2000steelØ30 x 230 ±0,1262000 42.68 €
29050-0140X500steelØ40 x 440 ±0,1532500 18.27 €
29050-0140X1000steelØ40 x 440 ±0,15321000 36.55 €
29050-0140X2000steelØ40 x 440 ±0,15322000 72.83 €
29050-0150X500steelØ50 x 450 ±0,242500 24.85 €
29050-0150X1000steelØ50 x 450 ±0,2421000 49.39 €
29050-0150X2000steelØ50 x 450 ±0,2422000 98.86 €
29050-0220X500aluminiumØ20 x 320 ±0,114500 9.00 €
29050-0220X1000aluminiumØ20 x 320 ±0,1141000 17.94 €
29050-0220X2000aluminiumØ20 x 320 ±0,1142000 35.85 €
29050-0230X500aluminiumØ30 x 230 ±0,126500 6.95 €
29050-0230X1000aluminiumØ30 x 230 ±0,1261000 13.95 €
29050-0230X2000aluminiumØ30 x 230 ±0,1262000 27.85 €
29050-0240X500aluminiumØ40 x 340 ±0,1534500 11.80 €
29050-0240X1000aluminiumØ40 x 340 ±0,15341000 23.62 €
29050-0240X2000aluminiumØ40 x 340 ±0,15342000 47.21 €
29050-0250X500aluminiumØ50 x 350 ±0,244500 14.57 €
29050-0250X1000aluminiumØ50 x 350 ±0,2441000 29.11 €
29050-0250X2000aluminiumØ50 x 350 ±0,2442000 58.26 €

Square tubes

More information

Drawings

Square tubes

Item selection/filter

Order No.Main
material
DescriptionD1D2LCADAcc.PriceOrder
29050-4120X500steel20 x 20 x 120 ±0,318500 6.62 €
29050-4120X1000steel20 x 20 x 120 ±0,3181000 13.26 €
29050-4120X2000steel20 x 20 x 120 ±0,3182000 26.46 €
29050-4125X500steel25 x 25 x 1,525 ±0,3225006.62 €
29050-4125X1000steel25 x 25 x 1,525 ±0,322100013.27 €
29050-4125X2000steel25 x 25 x 1,525 ±0,322200029.62 €
29050-4130X500steel30 x 30 x 230 ±0,326500 8.26 €
29050-4130X1000steel30 x 30 x 230 ±0,3261000 16.60 €
29050-4130X2000steel30 x 30 x 230 ±0,3262000 33.14 €
29050-4140X500steel40 x 40 x 340 ±0,434500 11.94 €
29050-4140X1000steel40 x 40 x 340 ±0,4341000 23.67 €
29050-4140X2000steel40 x 40 x 340 ±0,4342000 47.33 €
29050-4210X500aluminium10 x 1010*-500 8.48 €
29050-4210X1000aluminium10 x 1010*-1000 16.96 €
29050-4210X2000aluminium10 x 1010*-2000 33.92 €
29050-4220X500aluminium20 x 20 x 1,520 ±0,217500 5.38 €
29050-4220X1000aluminium20 x 20 x 1,520 ±0,2171000 10.70 €
29050-4220X2000aluminium20 x 20 x 1,520 ±0,2172000 21.42 €
29050-4230X500aluminium30 x 30 x 230 ±0,226500 6.15 €
29050-4230X1000aluminium30 x 30 x 230 ±0,2261000 12.34 €
29050-4230X2000aluminium30 x 30 x 230 ±0,2262000 24.62 €
29050-4240X500aluminium40 x 40 x 440 ±0,332500 13.30 €
29050-4240X1000aluminium40 x 40 x 440 ±0,3321000 26.55 €
29050-4240X2000aluminium40 x 40 x 440 ±0,3322000 53.15 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83