norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, nitrile rubber.Note:The low non-slip levelling wedge is suitable for loads of up to 2 tonnes.
The levelling wedge provides a large support surface with a nubbed structure made of nitrile with a hardness of Shore 80.
Using the flat angle of the wedges, the height of the levelling wedge can be adjusted by 0.15 mm per turn of the screw.
The vulcanized non-slip layer provides durable insulation from vibrations, noise, and corrosive media.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27710-05 Levelling wedges, steel with non-slip insulating layer, free-standing 314 kB

Drawings

Levelling wedges, steel with non-slip insulating layer, free-standing

Item selection/filter

Order No.Permanent load
(kN)
Max. perm. load
(kN)
Torque on
setscrew
(Nm)
Height adjustment
per rotation
(mm)
CADAcc.PriceOrder
27710-05-1370920352035200,15 81.43 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83