norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Plate steel or stainless steel 1.4404.
Damper plate PUR elastomer (Sylomer V12).

Version:Plate trivalent blue passivated or bright.
Damper plate grey, glued in, anti-slip.
Temp. range -30 °C to +70 °C.
Note:

The load rating given in the table is a recommendation of the permanent static load up to which the damper plate should be used.
This static load corresponds to a surface pressure of 0.4 N/mm², at which the material reaches its optimum absorption properties. Here it is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the machine foot slipping.

Drawing reference:
1) damper plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27808 Machine feet with vibration absorption 215 kB

Drawings

Machine feet with vibration absorption

Item selection/filter

Order No.

Main
material
DD1D2HH1
by 0 / 0.4 / 0.6
N/mm²
Load rating
max. kN
CADAcc.PriceOrder
27808-036steel3630,55,5154 / 2,8 / 1,90,212 6.82 €
27808-046steel4640,56,6174 / 2,8 / 1,90,435 10.47 €
27808-056steel56509194 / 2,8 / 1,90,705 13.48 €
27808-074steel74689214 / 2,8 / 1,91,372 20.15 €
27808-1036stainless steel3630,55,5154 / 2,8 / 1,90,212 9.08 €
27808-1046stainless steel4640,56,6174 / 2,8 / 1,90,435 15.07 €
27808-1056stainless steel56509194 / 2,8 / 1,90,705 17.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83