norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Plates, thermoplastic, glass bead reinforced.
Anti-slip plate thermoplastic elastomer.
Version:Black.Note:

Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see 27810.
For matching ball joints see 27811.

Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27800 Swivel feet plates antistatic 181 kB

Drawings (total overview)

Swivel feet plates antistatic

Swivel feet plates antistatic, Form A

More information

Drawings

Swivel feet plates antistatic, Form A

Item selection/filter

Order No.FormSizeD

HLoad rating
max. kN
CADAcc.PriceOrder
27800-11040A4039189 2.79 €
27800-11050A5049189 3.21 €
27800-11060A6059189 3.60 €

Swivel feet plates antistatic, Form B

More information

Drawings

Swivel feet plates antistatic, Form B

Item selection/filter

Order No.FormSizeD

HLoad rating
max. kN
CADAcc.PriceOrder
27800-12040B4039209 4.78 €
27800-12050B5049209 5.56 €
27800-12060B6059209 5.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83