norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Shrink disc to connect a hollow hub to a shaft. They are mounted on the OD of the hub and generate pressure on the hub wall by reducing the ID with wedge-formed rings, creating a press fit between the hub and shaft. They are suitable for static, dynamic and shock loads.

- for extremely high torques
- no axial shaft/hub offset when assembling
- self-centring

The version 23380-01-4072 has high tensile ISO 4762 screws.
Assembly:Remove existing transportation locks. Clean and lightly oil shaft, internal and external hub diameters. Do not use MoS2 or grease. Slide shrink disc onto hub. Then slide unit (shrink disc/hub) onto shaft and position correctly. Gently tighten clamping screws one after the other by hand. Then use a torque wrench to tighten the clamping screws crosswise in several increments to the defined tightening torque MS.
1st increment approx. 33% MS
2nd increment approx. 66% MS
3rd increment 100% MS

Dismantling: Gradually loosen all screws one after the other but do not fully remove from the thread. The shrinking disc usually loosens itself.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23382 Shrink discs Form B 317 kB
 Overview keyless locking couplings and shrink discs 80,6 kB

Drawings

Shrink discs Form B

Item selection/filter

Order No.Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23382-184480/11011/143894 x M612 26.97 €
23382-2047150/18018/203424 x M612 27.20 €
23382-2450160/210/28017/20/253295 x M612 29.13 €
23382-3060270/320/36023/25/283416 x M612 31.66 €
23382-3672510/710/95037/47/584835 x M835 32.00 €
23382-3872480/650/86036/43/524605 x M835 34.13 €
23382-4080810/880/96048/50/523396 x M835 34.13 €
23382-4480800/890/105052/57/603416 x M835 43.31 €
23382-50901500/1700/200079/87/943868 x M835 43.31 €
23382-551001600/2000/240078/88/993608 x M835 43.31 €
23382-601102200/2500/270092/98/1053169 x M835 43.85 €
23382-621102200/2500/270092/98/1053189 x M835 43.85 €
23382-681152400/3000/380094/111/1283299 x M835 53.69 €
23382-751383700/4700/5800135/156/17742410 x M1070 53.69 €
23382-801414200/5200/6300141/160/18039910 x M1070 68.46 €
Order No.D

D1DWBLL1CADAcc.PriceOrder
23382-1844184415/16191513 26.97 €
23382-2047204717/1819,315,313,5 27.20 €
23382-2450245019/20/22221815 29.13 €
23382-3060306024/25/26242017 31.66 €
23382-3672367227/30/3327,52218,5 32.00 €
23382-3872387227/30/3327,52218,5 34.13 €
23382-4080408034/35/3729,52420,5 34.13 €
23382-4480448035/36/3729,52420,5 43.31 €
23382-5090509038/40/4231,52622 43.31 €
23382-551005510042/45/4834,52925 43.31 €
23382-601106011048/50/5234,52924,5 43.85 €
23382-621106211048/50/5234,52924,5 43.85 €
23382-681156811550/55/6034,52924,5 53.69 €
23382-751387513855/60/6537,53126,3 53.69 €
23382-801418014160/65/7037,53126 68.46 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83