norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Bronze with graphite inserts.
Steel.
Version:Self-lubricating bronze.
Hardened steel, sliding face coated with sintered metal.
Note:The sliding plates slide in a vertical direction.
The bronze slide elements are maintenance-free and wear-resistant.
The graphite inserts provide lifetime lubrication.
The steel sliding plates are hardened and the sliding face has a sintered metal glide coating.
The sintered metal glide coating makes the steel sliding plates maintenance-free.
Technical data:Material properties:
Base alloys: CuZn25Al5Mn4Fe3-C.

Density: 8.2 kg/dm³.
Flexural fatigue strength: +/- 150 MPa.
Modulus of elasticity: 120,000 N/mm².
Coefficient of friction: 0.05 - 0.12.
Max. speed: 0.5 m/s.
Thermal conductivity: 50 W/(mK).
Coefficient of thermal expansion: 18x10-6 K-1.
Electrically conductive: 7-8 m/(Ω·m-1).
Solid lubricant content: 20-25%.
Static surface pressure: 50 N/mm².
Dynamic surface pressure: 35 N/mm².
Temperature range:Up to 230 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23765 Glide plate bronze or steel, maintenance-free 260 kB

Drawings (total overview)

Glide plate bronze or steel, maintenance-free

Glide plate bronze or steel, maintenance-free, Form A

More information

Drawings

Glide plate bronze or steel, maintenance-free, Form A

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
material
B

HLL1L2CADAcc.PriceOrder
23765-0050080Asteelhardened-5020805525 25.58 €
23765-0050100Asteelhardened-50201007525 28.65 €
23765-0050125Asteelhardened-502012510025 32.01 €
23765-0050160Asteelhardened-502016013525 37.83 €
23765-0050200Asteelhardened-502020017525 45.56 €
23765-0080080Asteelhardened-8020805525 30.65 €
23765-0080100Asteelhardened-80201007525 33.42 €
23765-0080125Asteelhardened-802012510025 38.59 €
23765-0080160Asteelhardened-802016013525 48.59 €
23765-0080200Asteelhardened-802020017525 56.00 €
23765-0080250Asteelhardened-802025021040 70.90 €
23765-0080315Asteelhardened-802031527540 81.61 €
23765-0100100Asteelhardened-100201007525 38.58 €
23765-0100125Asteelhardened-1002012510025 46.19 €
23765-0100160Asteelhardened-1002016013525 54.77 €
23765-0100200Asteelhardened-1002020017525 61.93 €
23765-0100250Asteelhardened-1002025021040 78.07 €
23765-0100315Asteelhardened-1002031527540 96.69 €
23765-00500801Abronze-graphite5020805525 24.62 €
23765-00501001Abronze-graphite50201007525 28.15 €
23765-00501251Abronze-graphite502012510025 33.83 €
23765-00501601Abronze-graphite502016013525 40.73 €
23765-00502001Abronze-graphite502020017525 48.07 €
23765-00800801Abronze-graphite8020805525 30.74 €
23765-00801001Abronze-graphite80201007525 38.88 €
23765-00801251Abronze-graphite802012510025 46.59 €
23765-00801601Abronze-graphite802016013525 58.16 €
23765-00802001Abronze-graphite802020017525 70.03 €
23765-00802501Abronze-graphite802025021040 84.44 €
23765-00803151Abronze-graphite802031527540 166.24 €
23765-01001001Abronze-graphite100201007525 46.32 €
23765-01001251Abronze-graphite1002012510025 57.84 €
23765-01001601Abronze-graphite1002016013525 70.89 €
23765-01002001Abronze-graphite1002020017525 84.44 €
23765-01002501Abronze-graphite1002025021040 104.31 €
23765-01003151Abronze-graphite1002031527540 129.75 €

Glide plate bronze or steel, maintenance-free, Form B

More information

Drawings

Glide plate bronze or steel, maintenance-free, Form B

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
material
B

B1HLL2CADAcc.PriceOrder
23765-1080050Bsteelhardened-8030205025 25.58 €
23765-1100050Bsteelhardened-10050205025 25.61 €
23765-1100080Bsteelhardened-10050208040 28.51 €
23765-1125050Bsteelhardened-12575205025 31.87 €
23765-1125080Bsteelhardened-12575208040 38.58 €
23765-1160050Bsteelhardened-160110205025 38.00 €
23765-1160080Bsteelhardened-160110208040 48.35 €
23765-10800501Bbronze-graphite8030205025 23.68 €
23765-11000501Bbronze-graphite10050205025 28.15 €
23765-11000801Bbronze-graphite10050208040 38.88 €
23765-11250501Bbronze-graphite12575205025 32.60 €
23765-11250801Bbronze-graphite12575208040 46.51 €
23765-11600501Bbronze-graphite160110205025 39.26 €
23765-11600801Bbronze-graphite160110208040 56.20 €

Glide plate bronze or steel, maintenance-free, Form C

More information

Drawings

Glide plate bronze or steel, maintenance-free, Form C

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
material
B

B1HLL1L2CADAcc.PriceOrder
23765-2125100Csteelhardened-12575201007525 46.19 €
23765-2125125Csteelhardened-125752012510025 53.10 €
23765-2125160Csteelhardened-125752016013525 62.52 €
23765-2125200Csteelhardened-125752020017525 72.31 €
23765-2125250Csteelhardened-125752025021040 93.05 €
23765-2125315Csteelhardened-125752031527540 118.12 €
23765-2160100Csteelhardened-160110201007525 54.77 €
23765-2160125Csteelhardened-1601102012510025 62.52 €
23765-2160160Csteelhardened-1601102016013525 73.88 €
23765-2160200Csteelhardened-1601102020017525 92.66 €
23765-21251001Cbronze-graphite12575201007525 57.69 €
23765-21251251Cbronze-graphite125752012510025 68.22 €
23765-21251601Cbronze-graphite125752016013525 85.42 €
23765-21252001Cbronze-graphite125752020017525 103.46 €
23765-21252501Cbronze-graphite125752025021040 129.60 €
23765-21253151Cbronze-graphite125752031527540 166.24 €
23765-21601001Cbronze-graphite160110201007525 70.89 €
23765-21601251Cbronze-graphite1601102012510025 85.42 €
23765-21601601Cbronze-graphite1601102016013525 105.26 €
23765-21602001Cbronze-graphite1601102020017525 134.69 €

Glide plate bronze or steel, maintenance-free, Form D

More information

Drawings

Glide plate bronze or steel, maintenance-free, Form D

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
material
B

B1HLL1L2CADAcc.PriceOrder
23765-3160250Dsteelhardened-1601102025021040 113.72 €
23765-3160315Dsteelhardened-1601102031527540 147.35 €
23765-31602501Dbronze-graphite1601102025021040 165.92 €
23765-31603151Dbronze-graphite1601102031527540 207.40 €

Glide plate bronze or steel, maintenance-free, Form E

More information

Drawings

Glide plate bronze or steel, maintenance-free, Form E

Item selection/filter

Order No.FormMain
material
Component
material
B

HLL1L2CADAcc.PriceOrder
23765-40502501Ebronzegraphite50202508525 106.43 €
23765-40503001Ebronzegraphite502030010525 127.70 €
23765-40503501Ebronzegraphite502035012525 146.58 €
23765-40504001Ebronzegraphite502040014525 164.91 €
23765-40504501Ebronzegraphite502045016525 185.53 €
23765-40505001Ebronzegraphite502050017525 175.91 €
23765-40802501Ebronzegraphite80202508525 148.13 €
23765-40803001Ebronzegraphite802030010525 180.92 €
23765-40803501Ebronzegraphite802035012525 211.07 €
23765-40804001Ebronzegraphite802040014525 237.83 €
23765-40804501Ebronzegraphite802045016525 267.56 €
23765-40805001Ebronzegraphite802050017525 293.53 €
23765-41004501Ebronzegraphite1002045016525 296.85 €
23765-41005001Ebronzegraphite1002050017525 351.83 €
23765-41254501Ebronzegraphite1252045016525 383.01 €
23765-41255001Ebronzegraphite1252050017525 425.57 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83