norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Protective rubber sleeves for universal and cardan joints (single)
23414

Protective rubber sleeves for universal and cardan joints...

go back

Item description/product images

DescriptionNote:These rubber sleeves fit over single joints from OD 16 mm. They are made of an elastic, oil-resistant plastic and are produced by a dipping method.
The No. 23414-50 is supplied with 4x bellows.
By diameter D, D1 can shrink by up to 10%. The length L can vary by ±5%.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23414 Protective rubber sleeves for universal and cardan joints (single) 102 kB

Drawings

Protective rubber sleeves for universal and cardan joints (single)

Item selection/filter

Order No.DD1LSuitable for
single joints of
shaft Ø (D1)
CADAcc.PriceOrder
23414-161634,53416 4.28 €
23414-2018354420 4.55 €
23414-2423445624 4.67 €
23414-2828496628 4.98 €
23414-3232566332 5.66 €
23414-3635646536 6.22 €
23414-403864,57440 6.48 €
23414-4541697845 7.59 €
23414-50508510050 8.00 €
23414-656510913263 12.13 €
23414-707011914470 13.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83