norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Belt back and belt teeth CR.
Tension cords Glascord.
Tooth covering mesh polyamide.
Note:Endless toothed belts with an arched profile as per ISO 13050 with metric pitch. The rounded shape of the tooth contour provides a particularly high degree of safety against incorrect tooth interlocking, combined with a very rounded tooth mesh.
Operating noise is significantly reduced by the rounded tooth mesh.
The toothed belts are robust, economical and versatile.
Temperature range:From -20°C to +100°CFeatures:- Belt speed vmax perm. 50 m/s
- Transmissible power up to 99.1 kW
- Permissible speed up to 6000 rpm
- Low-noise and low-maintenance
- Very good chemical resistance, particularly against oils, greases and fuels
- Accurate positioning and angles
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22062 Toothed beltprofile HTD 8M 215 kB
 Technical information for toothed belts 22062 725 kB

Drawings

Toothed beltprofile HTD 8M

Item selection/filter

Order No.belt widthNo. of
teeth
Effective lengthCADAcc.PriceOrder
22062-0820X02882036288 7.43 €
22062-0820X03042038304 7.89 €
22062-0820X03522044352 8.51 €
22062-0820X03762047376 9.04 €
22062-0820X04002050400 9.68 €
22062-0820X04162052416 9.68 €
22062-0820X04242053424 10.29 €
22062-0820X04802060480 11.26 €
22062-0820X05602070560 12.85 €
22062-0820X06002075600 13.29 €
22062-0820X06402080640 14.09 €
22062-0820X06562082656 14.71 €
22062-0820X06882086688 15.17 €
22062-0820X07202090720 15.17 €
22062-0820X07842098784 15.94 €
22062-0820X080020100800 16.12 €
22062-0820X088020110880 17.17 €
22062-0820X092020115920 17.99 €
22062-0820X096020120960 18.34 €
22062-0820X1040201301040 19.76 €
22062-0820X1120201401120 20.64 €
22062-0820X1160201451160 21.27 €
22062-0820X1200201501200 21.81 €
22062-0820X1280201601280 22.97 €
22062-0820X1304201631304 23.32 €
22062-0820X1360201701360 24.03 €
22062-0820X1424201781424 24.37 €
22062-0820X1440201801440 24.91 €
22062-0820X1520201901520 26.05 €
22062-0820X1600202001600 26.84 €
22062-0820X1760202201760 29.24 €
22062-0820X1800202251800 29.70 €
22062-0820X2000202502000 32.95 €
22062-0820X2248202812248 35.61 €
22062-0820X2400203002400 38.28 €
22062-0820X2600203252600 40.68 €
22062-0820X2800203502800 43.93 €
22062-0820X3008203763008 45.99 €
22062-0820X3280204103280 51.47 €
22062-0820X3408204263408 54.04 €
22062-0820X3808204763808 62.90 €
22062-0830X02883036288 11.08 €
22062-0830X03043038304 12.05 €
22062-0830X03523044352 12.75 €
22062-0830X03763047376 13.46 €
22062-0830X04003050400 14.35 €
22062-0830X04163052416 14.35 €
22062-0830X04243053424 15.17 €
22062-0830X04803060480 16.83 €
22062-0830X05603070560 19.24 €
22062-0830X06003075600 19.97 €
22062-0830X06403080640 21.07 €
22062-0830X06563082656 21.81 €
22062-0830X06883086688 22.60 €
22062-0830X07203090720 22.60 €
22062-0830X07843098784 23.55 €
22062-0830X080030100800 24.19 €
22062-0830X088030110880 25.52 €
22062-0830X092030115920 26.75 €
22062-0830X096030120960 27.40 €
22062-0830X1040301301040 29.24 €
22062-0830X1120301401120 30.93 €
22062-0830X1160301451160 31.99 €
22062-0830X1200301501200 32.52 €
22062-0830X1280301601280 34.38 €
22062-0830X1304301631304 34.91 €
22062-0830X1360301701360 36.15 €
22062-0830X1424301781424 36.68 €
22062-0830X1440301801440 37.31 €
22062-0830X1520301901520 38.62 €
22062-0830X1600302001600 40.06 €
22062-0830X1760302201760 43.58 €
22062-0830X1800302251800 44.58 €
22062-0830X2000302502000 49.19 €
22062-0830X2248302812248 53.32 €
22062-0830X2400303002400 57.41 €
22062-0830X2600303252600 61.21 €
22062-0830X2800303502800 65.73 €
22062-0830X3008303763008 68.65 €
22062-0830X3280304103280 77.17 €
22062-0830X3408304263408 80.89 €
22062-0830X3808304763808 90.65 €
22062-0850X02885036288 18.34 €
22062-0850X03045038304 19.83 €
22062-0850X03525044352 21.27 €
22062-0850X03765047376 22.60 €
22062-0850X04005050400 24.03 €
22062-0850X04165052416 24.03 €
22062-0850X04245053424 25.33 €
22062-0850X04805060480 27.99 €
22062-0850X05605070560 31.71 €
22062-0850X06005075600 32.95 €
22062-0850X06405080640 34.55 €
22062-0850X06565082656 35.97 €
22062-0850X06885086688 37.48 €
22062-0850X07205090720 37.48 €
22062-0850X07845098784 39.16 €
22062-0850X080050100800 39.86 €
22062-0850X088050110880 42.16 €
22062-0850X092050115920 44.29 €
22062-0850X096050120960 45.29 €
22062-0850X1040501301040 48.54 €
22062-0850X1120501401120 51.39 €
22062-0850X1160501451160 52.72 €
22062-0850X1200501501200 53.95 €
22062-0850X1280501601280 56.88 €
22062-0850X1304501631304 58.04 €
22062-0850X1360501701360 59.70 €
22062-0850X1424501781424 60.77 €
22062-0850X1440501801440 61.75 €
22062-0850X1520501901520 62.17 €
22062-0850X1600502001600 66.61 €
22062-0850X1760502201760 72.47 €
22062-0850X1800502251800 73.62 €
22062-0850X2000502502000 81.78 €
22062-0850X2248502812248 88.69 €
22062-0850X2400503002400 95.60 €
22062-0850X2600503252600 101.70 €
22062-0850X2800503502800 109.49 €
22062-0850X3008503763008 114.19 €
22062-0850X3280504103280 123.63 €
22062-0850X3408504263408 129.67 €
22062-0850X3808504763808 150.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83